The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
64-10-301-90
Push-to-Close Latch, Large Size, Non-Locking, 11.9mm (.47 in) Grip, Steel, Powder Coated, Black
Specifications
Material
Stainless Steel
Finish
Powder Coat
Color/Appearance
Black
Access Restriction
No Restriction
Installation
Bracket and Nut
Min. Outer Panel Thickness (mm)
0.00
Max Outer Panel Thickness (mm)
9.50
Grip - Minimum (mm)
11.00
Grip - Maximum (mm)
11.90
Size Series
Large Size
Latch Mechanism
Sliding Pawl
Class
64 - Paddle Latches
The basic look and function of this entire line is elegant in its simplicity. The flat paddle in a flush-mount cup provides simplicity of design; the enclosed slide mechanism provides simplicity of operation. Lift paddle to retract slide and open door. Push door to close, and spring-loaded slide slips back behind frame
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
223
2026-11-06
info@biscoind.com
1.800.323.1232
HTF Inc
Frederick MD USA
71
2026-11-02
sales@htfinc.com
1.800.466.1940
DB Roberts Co.
Wilmington MA USA
41
2026-11-07
sales@dbroberts.com
1.800.773.5388
TCH Sales Incorporated
Toronto ON Canada
30
2026-11-07
info@tchweb.com
1.416.299.0089
Hardware Specialty Co
Marlboro MA USA
16
2026-10-26
info@hardwarespecialty.com
1.508.481.8622
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
10
2026-11-03
info@zinorm.de
+49 (0) 4102 677 12 0
AIS INDUSTRIAL COMPONENTS
HK
8
2026-11-05
czxia@hkais.com
86.0755.83747600
Handy FIX
Warsaw Poland
8
2026-10-14
info@handy-fix.com.pl
0048221277890
Nappco Fastener Company
San Antonio, TX USA
6
2026-11-02
southcos@nappco.com
1.800.580.2521