The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
64-10-302-50
Push-to-Close Latch, Large Size, Locking, 11.9mm (.47 in) Grip, Stainless Steel, Brushed Finish
Specifications
Material
Stainless Steel
Finish
Passivated
Color/Appearance
Brushed
Access Restriction
Key Locking
Installation
Bracket and Nut
Min. Outer Panel Thickness (mm)
0.00
Max Outer Panel Thickness (mm)
9.50
Grip - Minimum (mm)
11.00
Grip - Maximum (mm)
11.90
Size Series
Large Size
Latch Mechanism
Sliding Pawl
Class
64 - Paddle Latches
The basic look and function of this entire line is elegant in its simplicity. The flat paddle in a flush-mount cup provides simplicity of design; the enclosed slide mechanism provides simplicity of operation. Lift paddle to retract slide and open door. Push door to close, and spring-loaded slide slips back behind frame
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
HTF Inc
Frederick MD USA
60
2026-02-13
sales@htfinc.com
1.800.466.1940
Marek Industrial, a.s.
Brno CZ
47
2026-02-18
info@marek.eu
+420 541 420 811
DB Roberts Co.
Wilmington MA USA
17
2026-02-26
sales@dbroberts.com
1.800.773.5388
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
10
2026-02-13
info@global-dtech.com
+34 91 661 20 79
Roy Hopwood (Fasteners) Ltd U.K.Stockport
UK"
9
2026-02-26
sales@rhf.co.uk
+44 (0) 1614296066
Bisco Industries
Glendale Heights IL USA
7
2026-02-24
info@biscoind.com
1.800.323.1232
Handy FIX
Warsaw Poland
5
2026-02-10
info@handy-fix.com.pl
0048221277890
Sonal Tools Pvt Ltd
Gurgaon India
4
2026-02-13
info@sonaltools.com
+91 9311956333, +91 124-4062392"
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
1
2026-02-23
info@zinorm.de
+49 (0) 4102 677 12 0