64-10-116-55
Push-to-Close Latch, Small Size, 18.6 - 19.4mm (.73 - .77 in) Grip, Stainless Steel, Black Finish
Material | Stainless Steel |
---|---|
Finish | Powder Coat |
Color/Appearance | Black |
Access Restriction | No Restriction |
Installation | Bracket and Nut |
Min. Outer Panel Thickness (mm) | 11.10 |
Max Outer Panel Thickness (mm) | 22.00 |
Grip - Minimum (mm) | 18.60 |
Grip - Maximum (mm) | 19.40 |
Grip - Minimum (Cam Reversed) (mm) | 18.60 |
Grip - Maximum (Cam Reversed) (mm) | 19.40 |
Size Series | Small Size |
Latch Mechanism | Sliding Pawl |
Class | 64 - Paddle Latches |
The basic look and function of this entire line is elegant in its simplicity. The flat paddle in a flush-mount cup provides simplicity of design; the enclosed slide mechanism provides simplicity of operation. Lift paddle to retract slide and open door. Push door to close, and spring-loaded slide slips back behind frame
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review