The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Push-to-Close Latch, Large Size, Locking, Rivet Mount, 4.9mm (.19 in) dia. Holes, 23.4mm (.92 in) Grip, Stainless Steel, Polished Finish
64-50-411-20
Push-to-Close Latch, Large Size, Locking, Rivet Mount, 4.9mm (.19 in) dia. Holes, 23.4mm (.92 in) Grip, Stainless Steel, Polished Finish
Specifications
Material
Stainless Steel
Finish
Passivated
Color/Appearance
Polished
Access Restriction
Key Locking
Mounting Hole
4.9 mm (.19)
Installation
Rivet / Screw
Size Series
Large Size
Latch Mechanism
Sliding Pawl
Class
64 - Paddle Latches
The basic look and function of this entire line is elegant in its simplicity. The flat paddle in a flush-mount cup provides simplicity of design; the enclosed slide mechanism provides simplicity of operation. Lift paddle to retract slide and open door. Push door to close, and spring-loaded slide slips back behind frame
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Aero Materiel AB
Jonkoping, Sweden
59
2024-04-02
order@aeromateriel.com
+46.36.34.44.40
Intech Holdings Limited
Beijing
30
2024-04-22
info@intechbj.com
86-010-83833828
Handy FIX
Warsaw Poland
24
2024-04-15
info@handy-fix.com.pl
0048221277890
Bisco Industries
Glendale Heights IL USA
13
2024-04-25
info@biscoind.com
1.800.323.1232
Marek Industrial, a.s.
Brno CZ
6
2024-04-05
info@marek.eu
+420 541 420 811
Zygology Ltd
Oxford UK
6
2024-04-23
sales@zygology.com
+44 (0)1844 266020
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
5
2024-04-25
info@zinorm.de
+49 (0) 4102 677 12 0