The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Push-to-Close Latch, Large Size, Locking, 11.9mm (.47 in) Grip, Steel, Powder Coated, Black
64-10-302-90
Push-to-Close Latch, Large Size, Locking, 11.9mm (.47 in) Grip, Steel, Powder Coated, Black
Specifications
Material
Stainless Steel
Finish
Powder Coat
Color/Appearance
Black
Access Restriction
Key Locking
Installation
Bracket and Nut
Min. Outer Panel Thickness (mm)
0.00
Max Outer Panel Thickness (mm)
9.50
Grip - Minimum (mm)
11.00
Grip - Maximum (mm)
11.90
Size Series
Large Size
Latch Mechanism
Sliding Pawl
Class
64 - Paddle Latches
The basic look and function of this entire line is elegant in its simplicity. The flat paddle in a flush-mount cup provides simplicity of design; the enclosed slide mechanism provides simplicity of operation. Lift paddle to retract slide and open door. Push door to close, and spring-loaded slide slips back behind frame
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
628
2026-01-22
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
209
2026-01-22
info@biscoind.com
1.800.323.1232
HTF Inc
Frederick MD USA
78
2026-01-05
sales@htfinc.com
1.800.466.1940
TCH Sales Incorporated
Toronto ON Canada
36
2026-01-23
info@tchweb.com
1.416.299.0089
Zygology Ltd
Oxford UK
12
2026-01-19
sales@zygology.com
+44 (0)1844 266020
Astra Industrial Innovations
Johannesburg Gauteng South Africa
7
2026-01-19
sales@astraindustrial.co.za
0027.11.918.6696
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
7
2026-01-22
info@zinorm.de
+49 (0) 4102 677 12 0
Handy FIX
Warsaw Poland
6
2026-01-08
info@handy-fix.com.pl
0048221277890
Marek Industrial, a.s.
Brno CZ
5
2026-01-19
info@marek.eu
+420 541 420 811
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
3
2026-01-22
Sales@ecph.com
1.800.442.3274