Page 48 - Demo
P. 48


                                    44Dimensions in millimeters (inch) unless otherwise stated• Push to close/electrical  release• Small, economical, low  power slide bolt fi ts tight  spaces• Retract and Release• Retract and HoldMaterial & FinishEnclosure: Nylon, blackLatch Bolt: Acetal, blackHousing Assembly Screws: Steel, zinc platedElectrical Specifi cationsSupply Voltage: 5VDC ±10%Operating Current: < 300mAOperating Temperature: 0°C to 60°COperating Humidty: 85% maxNo condensationEM-05-5X Electro-Mechanical Slide Bolt Push-to-close · Compact sizewww.southco.com/EM-0513 (.51)45.1 (1.77)200(7.87)6.5 (.26)10.5 (.41)4.7 (.18)5.8(.23)3(.12)35.2(1.39)3.0(.12)12.5(.49)Ø3.3 X 2ACTUALSIZEPIN1: Ground (-)Brown wirePIN2: Control (+)Extend Red wirePIN3: Control (+)Retract Orange wirePower SupplyPower +ReleaseExtendGround -To Orange WireTo Red WireTo Brown WireWith ConnectorMolex Microfi t 3.0 seriesWithout connector 250mm (9.8)5.8 (.22)13 ±0.2(.510 ±.008)2X Ø3.3 +0.2 / -0(.130 +.008 / -0)InstallationSlide bolt fully retracts 5.8 (.22) to be fl ush with housingFrame2.6 (.10) maximum5.2 (.21) minimum6 (.24) maximumDoorFrameDoorPart Number with Molex Connector Slide Orientation ImageEM-05-55-2001 RHEM-05-54-2001 LHEM-05-53-2001 UpEM-05-52-2001 Down
                                
   42   43   44   45   46   47   48   49   50   51   52