Page 46 - Demo
P. 46


                                    42Dimensions in millimeters (inch) unless otherwise stated• Compact, low power,  push only electrical  actuator• Versatile solution for  implementing electrical  actuation• Economical upgrade for  Southco R4-05 Rotary Latch  from mechanical to  electrical actuation• Available with or without  connectorMaterial & FinishEnclosure, Output Cam: Nylon, Acetal; BlackHousing Assembly Screws: Steel, zinc platedElectrical Specifi cationsSupply Voltage: 5VDC +/- 10%Operating Current: Less than 300mA at 5VDCOperating Temperature: -20°C - 60°CNotes*Mount using the 3.25 dia through holes or with thread forming screws (M4) for plastic.AC-EM-05 Electro-Mechanical ActuatorPush-style Actuator · Compact Size5Vwww.southco.com/AC-EM41.5(1.63) 200(7.87)24.3(.96)10(.39)12(.47)Ø7(.28)41.5(1.63) 200(7.87)24.3(.96)10(.39)12(.47)Ø7(.28)41.5(1.63) 200(7.87)24.3(.96)10(.39)12(.47) Ø7(.28)41.5(1.63) 200(7.87)24.3(.96)10(.39)12(.47)Ø7(.28)74.45(2.93)46.1(1.81)74.45(2.93)46.1(1.81)74.45(2.93)46.1(1.81)Part Number Connector TypeAC-EM-050-5010 with Molex brand Microfi t 3.0 connectorAC-EM-050-5020 without connector (stripped and tinned)Part Number TypeAC-EM-020-1 Left hand mounting kitAC-EM-020-2 Right hand mounting kit Optional Mounting KitFor R4-05-XX-505 Rotary Latches (latch and actuators sold separately)PIN 1: Ground (-) brown wireGround - 5 VDC +Control switch momentary on/off pulsePIN 1PIN 2PIN 3PIN 2: Power (+) red wirePIN 3: Control signal(+) orange wireMounting screws , Latch and Actuator not supplied in kit Kit consists of mounting plate and 2 self-tapping screwsAC-EM-020-2 shownØ8 3.25 X 2Clearance for M3 or #4 screws or use M4 self tapping screws12.6 Max. Extended7.7 RetractedRight hand mounting kit Left hand mounting kit
                                
   40   41   42   43   44   45   46   47   48   49   50