Page 44 - Demo
P. 44


                                    40Dimensions in millimeters (inch) unless otherwise statedPart Number SelectionACTUAL SIZEH3 - EM - 6 R - LLL - 10***5 Meter* Wire Harnesses (order separately) *Contact Southco for other lengthsPart Number Latch Output Termination For R=EA-W01-500 From Swinghandle to Stripped and Tinned End 0EA-W23-503 From Wiegand or Output Card Reader to Stripped and Tinned End 2, 6, 8EA-W01-23-507 From Swinghandle and Card Reader to Stripped and Tinned End 2, 6, 8EA-W01-23-507-03 From Swinghandle and Card Reader to Hirose 8-Pin Connector 2, 6, 8EA-W01-52-506-52-A From Swinghandle and Card Reader to RJ45 Connector 4, 5EA-W01-52-506-A From Swinghandle and Card Reader to Stripped and Tinned End 4, 5PIN 2: PIN 1:PIN 3:PIN 4:PIN 2: PIN 1: PIN 5:PIN 6:PIN 4: PIN 3PIN 4PIN 1PIN 2PIN 1PIN 3PIN 5PIN 2PIN 4PIN 6PIN 1PIN 8Connection DiagramH3-EM Electronic Locking Swinghandle RFID card reader option · Latch status indicatorSingle or multi-point latchingCard Part NumbersEA-C1-011-9 (EM 125 kHz Prox card, 26 bit, 1.8 (0.07) thick)EA-C2-021-9 (HID® 125kHz card, 26bit, 1.8 (0.07) thick)**EA-C3-101-9 (MIFARE® Classic 1k card, 4B CSN, 0.8 (0.03) thick)**100 High security DIN lock200 Key code CH751300 Key code RS001 (Multiple RS  key codes available)• Remote lock and unlock• Momentary or continuous lock actuation• Local monitoring with  multi-color LED indicator• Lock status outputs for remote monitoring• Industry standard 25x150mm panel prep - kits for other panel preps available• Integral key lock for manual over-ride• Options for combined  electronic lock and RFID card reader• Reader recognizes existing  employee 125kHz or 13.56  MHz RFID cards• Multifactor readers  available - contact Southco  for detailsNotes† See specifi c latch trade drawings for compatible card types‡ PACS for MIFARE Classic 4k SE only** MIFARE, MIFARE Classic, MIFARE Plus and MIFARE DESFire are trademarks of NXP B.V.** HID iCLASS is a registered trademark of HID Global.***Remove ‘-10’ for latch without  Southco Logo12V24Vwww.southco.com/H3-EMSee Reader Connector options in tableElectromechanical lock connectorElectromechanicallock connectorGND2 (black wire)GND2VCC1 (red wire)VSUPPLY1DATAO or TX (green wire)Lock Control SignalDATA1 or no connect (white wire)Electronic Lock SignalMechanical Lock StatusLock control harness(order separately)(1) VCC and VSUPPLY may be connected together (2) EML and Card reader must use a common GNDCard reader harness with connector Four PIN connector only4 PIN - See Connection DiagramRJ45 - See www.southco.com for PIN output detailsACCESS CONTROL UNITR Compatible Card Type Default †** PACS = Physical Access Control System UID = Unique Identifi er CSN = Card Serial Number Output Reader ConnectorR MIFARE® Classic 4k MIFARE Plus® 2k MIFARE® DESFire® 4k HID® iCLASS HID® 125kHz Prox EM 125kHz Prox Wiegand 4 PIN RJ452 UID UID UID UID CSN  4 UID / PACS‡ UID UID PACS  5 UID /PACS‡ UID UID PACS CSN CSN  6 UID UID UID UID  8 CSN  0 Without Card ReaderLLL Lock style000 No lock or keys001 Blank lockplug:  Bright Chrome003 Blank lockplug:  Black powder coatSEOSSupportNow Available
                                
   38   39   40   41   42   43   44   45   46   47   48