Page 38 - Demo
P. 38


                                    35Awww.southco.com Dimensions in millimeters (inch) unless otherwise statedR4 - 05 - 5 B - 9E C 1 - 20Part Number Selection• Push-to-close, electronic release, pull-to-open• Versatile rotary mechanism• Concealed latching• Minimal power drawWire Color Code / Connector Pin Assignment:PIN 1: Extend (+), Orange WirePIN 2: Retract (+), Red WirePIN 3: Ground (-), Black WirePIN 4: Not usedPIN 5: Not usedPIN 6: Not usedR4-05 Electronic Rotary LatchCompact · Sealed · Electronic Access46 (1.81)Ø 4.5 (.18) THRU83(3.27)23(.91)49.8(1.96)2.8(.11)4X Ø 5.6(.22)17.4(.69)103.6(4.08)2X 1 (.04)25.4 (1)15 (.59)Latch Wiring ConnectionsB Base Mounting Style0 Thru holes5 Adhesive backingWith Connector Without connectorMolex Microfit 3.0 series64.2 (2.53)11 2 3PIN 3PIN 2PIN 1PIN 6PIN 5PIN 4430 (17)PIN 1 IndicatorC Connector OptionsB 12V, with connectorF 5V, with connectorK 12V, without connectorP 5V, without connector5V12V
                                
   32   33   34   35   36   37   38   39   40   41   42