Page 36 - Demo
P. 36


                                    34Dimensions in millimeters (inch) unless otherwise stated• Adapts to any standard Southco R4-EM ElectronicRotary Latch• Choose from flat key or tubular key cam latch for remote key lock• Simple installation with multiple adjustments and customized cable lengths to suit any application.• Accommodates clockwise or counter clockwise key rotation for latch releaseR4-EM Mechanical Override SystemSouthco now offers a standard solution for remote mechanical actuation of the R4-EM Electronic Rotary Latch. The cable based solution provides a simple means of mechanically releasing the electronic lock in the event of electrical power loss providing fully redundant access.3 Slide ball end of cable outand slip wire into notch ofmanual override lever 2 Snap retainer over cable tohold in place against bracket 5 Pull wire tight and insert end intohole in actuator cable retainer andsecure with hex head screw4 Slide threaded fitting into slot inmounting bracket and secure inplace with 2 mounting nuts1 Mount cable mounting bracket toR4-EM series latch with 2 rivetsR4-EM Series Electronic Latch(R4-EM-1X-161 / R4-EM-2X-161 shown)InstallationAC-0-49618-11-LR4 StrikerAC CableR4-EM Mounting Kit(with 2 screws)R4-EM Series Electronic Latch(R4-EM-4X-161 / R4-EM-6X-161 latch shown)PT Rotation Selection 01Pages 202-203 AC-0-49618-11-RPT Rotation Selection 09Pages 202-203AC-0-49617-11-RE5 Rotation Selection: TLAC-0-49617-11-LE5 Rotation Selection: TRA5 Actuator AssemblyA5 Actuator Assemblywww.southco.com/R4-EMPT Latch Option See Pages 202 - 203E5 Push to Close Option See Pages 166 - 167
                                
   30   31   32   33   34   35   36   37   38   39   40