Page 32 - Demo
P. 32


                                    30Dimensions in millimeters (inch) unless otherwise stated135 (5.3)11 2 3PIN 3PIN 2PIN 1PIN 1 IndicatorPIN 6PIN 5PIN 4 400 (15.7)R4 - EM - T B A - 1 S C - PPart Number SelectionA Alternate Confi gurationsNone Standard confi guration2 Strong (kick out) cam spring (delayed relock)ACTUAL SIZEDOOR OPEN1 2 34 5 67 8 90 #• Light weight construction• Auto re-lock and delayed  re-lock version• Push-to-close,  electronic release• Versatile rotary  mechanism• Concealed latching • Microprocessor control• Minimal power draw• Simple mechanical  over-ride• Optional internal  microswitch for latch  open/close output signalR4-EM 4 & 6 Series Electronic Rotary LatchCompact size · LightweightElectronic access with internal motor control2.5 (.10)12.9(.51)11.2 (.44)42.5(1.67)8.8 (.34)5.8 (.23)65.3(2.57)6.6(.26)Ø 3.4 (.13)18.2 (.72)18 (.71)62.3 (2.45)12.5 (.49)150 (5.91)Mounting holes(see Part Number table) Mechanical triggerOptional cablemounting kitStriker bolt(sold separately)3 (.12) 39.68 (1.56)16.8 (.66)16(.63)12.5(.49)150 (5.9)11 2 3PIN 3PIN 2PIN 1 PIN 1 IndicatorPIN 6PIN 5PIN 435.0(1.38)Ø 7.5(.295)24(.95)M6thread2.8(.11)10 (.39)HexLatch Wiring ConnectionsWith ConnectorMolex Microfi t 3.0 seriesB Base Mounting Style3 Ø 5.5 (.22) thru hole4 M5 thread5 10-24 thread135 (5.3)11 2 3PIN 3PIN 2PIN 1PIN 1 IndicatorPIN 6PIN 5PIN 4 400 (15.7)Without connectorP Packaging OptionsNone Individually packaged1 Bulk packagedT Trigger Styles4 Auto re-lock with kick-out spring6 Delayed re-lock with light springS Switch Options3 No switch6 Internal latch status switchC Connector Options1 With connector2 Without connector12V24Vwww.southco.com/R4-EM
                                
   26   27   28   29   30   31   32   33   34   35   36