Page 26 - Demo
P. 26


                                    24Dimensions in millimeters (inch) unless otherwise statedLatch Wiring ConnectionsACTUAL SIZE• Push-to-close, electronic release• High electromechanical release load • Minimal power draw• Integrated connector• Extended housing for added security• Door and Trigger Sensor• Microswitch to detect latch status• Mechanical over-ride with integrated cable bracket• 12VCD to 24VCD operations• Effi cient DC gear motor actuation• Detent mechanism for pull-open function• Simple two-hole installationR4-EM 9 Series Electromechanical Rotary LockConcealed camElectronic access with internal motor controlDOOR OPEN1 2 34 5 67 8 9 0 #P Packaging OptionsNone Individually packaged1 Bulk packagedT Trigger StylesA Auto relock, rear trigger,with kick-out springD Delayed relock, rear trigger, with kick-out springP Delayed relock, rear trigger, pull to openB Base Mounting Style1 1/4 - 20 thread2 M6 thread3 Ø 7.0 (.27) thru holePart Number Selection81.8(3.22)27.7(1.09)62.3(2.45)16.2(.64)42.5(1.67)Mechanicaltrigger14.8(.58)7.8(.31) 66.6(2.62)18.4 (.73)35.9(1.41)18(.71)2.5(.10)31.7(1.25)15.6(.62)PIN 1PIN 2PIN 3PIN 4PIN 5PIN 6www.southco.com/R4-EM12V24V Alternate Confi gurations ANone Plastic housing5 Metal HousingT B P
                                
   20   21   22   23   24   25   26   27   28   29   30