Page 24 - Demo
P. 24


                                    22Dimensions in millimeters (inch) unless otherwise stated12.7 ± 0.15(0.5 ± 0.01)9.35 ± 0.15(0.37 ± 0.01)12.7 ± 0.15(0.5 ± 0.01)30˚R4(0.16)THRU(0.18 )ø 4.5 + 0.1 0+ 0.004 015(0.59)13.3(0.52)13.3(0.52)25.4(1)45(1.77)9.35(0.37)7.23(0.28)PIN 1PIN 2 PIN 4 PIN 6PIN 3PIN 526(1.02)26(1.02)15(0.59)13.3(0.52)13.3(0.52)25.4(1)45(1.77)9.35(0.37)7.23(0.28)PIN 1PIN 2 PIN 4 PIN 6PIN 3PIN 526(1.02)26(1.02)DOOR OPEN1 2 34 5 67 8 9 0 #• Push-to-close, electronic release• Compact design• Sensors ensure secure latch & door• Latch releases reliably even under high load• Integrated mechanical over-rideR4-EM-05 Series Electromechanical Rotary LatchCompact Size ∙ Door Sense Option Electronic access with internal motor controlInstallationPanel PreparationT M S P P Packaging OptionsNone Individually packaged1 Bulk packagedT Operation Style05A Auto relock05D Delayed relockSee page 21 for operation detailsM Mounting Type 0 4.5mm thru 1 8-32 UNC 2 M4x0.7Part Number SelectionS Sensor Options 0 - Latch Sensor Only 5 - Latch & Door Sensor** Door sensor requires door sensor bracket Mechanical Override LeverHirose DF-11 Series Connector
                                
   18   19   20   21   22   23   24   25   26   27   28