Page 27 - Demo
P. 27


                                    25Dimensions in millimeters (inch) unless otherwise statedMechanical ActuatorsSee page 34CablesSee page 322Wiring/JunctionsSee www.southco.comOperationSee page 21 for operating instructionsCable Mounting KitSee page 37Striker Bolt or Cast StrikerSee page 36AccessoriesBase Mounting StyleRecommendedminimummounting hole1/4-20 thread Ø 7.2 (.283)M6 thread Ø 6.9 (.272)Thru hole Ø 7.6 (.300)InstallationPanel PreparationElectronic ActuatorsSee page 48Material & FinishTop Housing: PC/ABS or AluminumBottom Housing: PC/ABS or Zinc, Die CastPivot Pins: Steel, zinc platedCam, Trigger: Steel, sealedSprings: Stainless steel passivatedTrigger Interlock Lever: Glass-fi lled nylonBistable Spring Retainer: Zinc AlloyDrive Cam: Acetal, blackOutput Cam: Acetal, whiteElectrical Specifi cationsRecommended Operating Voltage: 12 to 24 VDCTypical Operating Current : 12 V Models: Less than 500mALatch Connector Pin AssignmentPIN 1: Ground (-)PIN 2: Power (+)PIN 3: Control SignalPIN 4: Latch StatusPIN 5: NonePIN 6: Door status28(1.10)14 (.55) Minimum5(.20)42.5 ±0.2(1.67 ±.005)18 ±0.2(.709 ±.005)Striker center line15.6 ±1.2 (.61±.046)Panel cutout center line15.6±0.5 (.61±.020)Mounting holes(see table)Striker center line2.5 ±0.1 (.098 ±.004)www.southco.com/R4-EM12V24V
                                
   21   22   23   24   25   26   27   28   29   30   31