Page 39 - Demo
P. 39


                                    35BDimensions in millimeters (inch) unless otherwise stated www.southco.comInstallationPanel Preparation2X 1.5 (.06)MAX.Ø 6 (.24)5.5 (.22) MAX.2X R3 (.12) 23.5 (.93)83.5 (3.29)2.8 ± 0.2(.11 ± .008)2X ø 5.6 ± 0.1 (.22 ± .004)R4 (.16)+.004- 0+ 0.1- 09.4 (.37)2X ø 4.5 25.4 ± 0.3 (1 ± .012)15 ± 0.2 (.59 ± .008)30° 12.7 (.5) 0.7 (.03)MIN.(.18 )Material & FinishMechanism:Housings: Stainless SteelCam, trigger: Stainless SteelSprings: Steel, zinc platedPins: Stainless SteelEletronic Actuator:Enclosure, Output Cam: Nylon, AcetalHousing Assembly Screws: Stainless SteelElectrical SpecificationsSupply Voltage: 5 or 12VDCOperating Current:Less than 300 mAOperating Temperature:-20°C - 60°COperating Humidity: 85% max No condensationNotes:Connector version uses Molex brand Microfit 3.0Visit southco.com to download further installation and operation details.5V12VSurface Mounted StrikersSee page 290Rod Mounted StrikersSee page 233A - 233BElectronic ActuatorsSee page 48R4-05 Electronic Rotary LatchCompact · Sealed · Electronic AccessStriker sold separatelyOptional mounting holesMounting holes
                                
   33   34   35   36   37   38   39   40   41   42   43