Page 42 - Demo
P. 42


                                    38Dimensions in millimeters (inch) unless otherwise statedPart Number SelectionACTUAL SIZEH3-EM Modular Electronic Swinghandle Modular Access Control Options Single or multi-point latching• Remote lock and unlock• Momentary or continuous lock actuation• Local monitoring with multi-color LED indicator• Lock status outputs for remote monitoring• Industry standard 25x150mm panel prep - kits for other panel preps available• Integral key lock for manual over-ride• Combine with easy install modular Reader (See EA-P5-30XXX RFID Card Readers. Material & FinishGlass-filled nylon (UL94-V0), Black and PC/ABS (UL94-V0), BlackShaft, Rotation Limiter: Zinc alloy, zinc plated and chromateElectronic SwinghandleRecommended operating voltage:12VDC to 24 VDCTypical operating current:less than 200mA at 12VDCPeak/stall operating current: 1 Amp Standby current: 50mA max Output signal: 100 mA max loadTo Order:1 Select required Electronic Swinghandle part number using selection guide.2 Select card reader (EA-P5-30XXX)3 Select cam part number using cam part number table4 For multi-point applications, select optional gear box/rod adapters or actuator plates5 Select optional wire harness6 Select mechanical override keys.P/N: PK-99-198-01 For HS DIN Lock P/N: PK-10-01 for CH-751 P/N: PK10-01-RSXXX for RSXXX Contact Southco for details on access control options12V24Vwww.southco.com/H3-EMCam Part Number (Order seperately)Grip Short CamL=38 (1.5)Long CamL=45 (1.77)15.5 (.61) E5-6710 -17.5 (.69) E5-6711 -19.5 (.77) E5-6712 E5-611221.5 (.85) E5-6713 E5-611323.5 (.93) E5-6714 E5-6114Other additional offsets:(1) See Southco Drawings J-E5-67-A & J-E5-67-B(2) See Southco Drawings J-E5-61-A & J-E5-61-BRod System Part Numbers (order seperately)†H3-61-55-33 Left Hand Gearbox (CCW to open)H3-61-56-33 Right Hand Gearbox (CW to open)A5-90-105-11 Actuator Plate Actuator PlateRod Systems† For multi-point systems, select either the right or left hand gear box part number and rod adaptor (2 per door) part numbers or the actuator plate part number from table, then visit www.southco.com/A5 for rod selection.Rotation limiterCam boltM6 thread5x MountingScrewsBottommounting bracketOptionalgearboxaccessoryCamTop mountingbracketH3 - EM - 70000 - LLL100 High security DIN lock200 Key code CH751300 Key code RS001 (Multiple RS key codes available)LLL Lock style000 No lock or keys001 Blank lockplug: Bright Chrome003 Blank lockplug: Black powder coat24(.94)273(10.74)44.4(1.75)23(.91)151(5.9)163(6.43)37(1.46)Cam length \(See table below) order separatelyStatus Indicator LEDDIN Profile lockplugGrip:Example grip range shown 18 (.71) using offset cam P/N E5-6711Access Control ReaderModule Sold SeparatelyKeys not included. Order separately.
                                
   36   37   38   39   40   41   42   43   44   45   46