Page 45 - Demo
P. 45


                                    41Dimensions in millimeters (inch) unless otherwise statedACTUAL SIZECam Part Number (Order seperately)Grip Short CamL=38 (1.5)Long CamL=45 (1.77)15.5 (.61) E5-6710 -17.5 (.69) E5-6711 -19.5 (.77) E5-6712 E5-611221.5 (.85) E5-6713 E5-611323.5 (.93) E5-6714 E5-6114Other additional offsets:(1) See Southco Drawings J-E5-67-A & J-E5-67-B(2) See Southco Drawings J-E5-61-A & J-E5-61-BGrip range(17.5 (0.69) Example using offset cam) Cam213(8.4)25.75(1.01)37(1.46)24.50(.96)168(6.6)Edge Distance See Note 2Frame edge25.8(1.01)24.5(.96)52(2.0)44(1.75)29(1.14)Swinghandle with Card ReaderGripSwinghandlewithout Card ReaderRod System Part Numbers (order seperately)†H3-61-55-33 Left Hand Gearbox (CCW to open)H3-61-56-33 Right Hand Gearbox (CW to open)A5-90-105-11 Actuator Plate Actuator PlateRod Systems† For multi-point systems, select either the right or left hand gear box part number and rod adaptor (2 per door) part numbers or the actuator plate part number from table, then visit www.southco.com/A5 for rod selection.25 (.984 )20 (.8)+0.3-0+.012-0150 (5.906 )+0.3-0+.012-030±4(1.18±.16)37±4(1.46±.16)Material & Finish Glass-fi lled nylon, PC/ABS (UL94-V0)Shaft, rotation limiter: Die-cast zinc, bright sealer Electronic SwinghandleRecommended operating voltage: 12VDC to 24VDCTypical operating current: Less than 200mA at 12VDCPeak / stall operating current: 1 AmpStandby current: 50mA MaxOutput Signal: 100mA Max loadCard Reader ModuleSupply voltage: 12VDC to 24VDCH3-EM-62 Series Only at 12VDC ± 10%Operating current: 200mA MaxTo Order: 1 Select required Electronic  Swinghandle part number using  selection guide.2 Select cam part number using cam part number table.3 For multi-point applications, select optional gear box / rod adaptors or actuator plate.4 Select optional wire harness.5 Order cards as needed.For standalone systems order Southco EA-P1-010 controller.Contact Southco for details on ordering networked systems.12V24Vwww.southco.com/H3-EMH3-EM-64 & -65 SeriesCam Length \(see table below)StatusindicatorLEDDIN profi lelock plugDoor thicknessRotation limiterCam boltM6 thread5x MountingScrewsBottommounting bracketOptionalgearboxaccessoryCamTop mountingbracketCard Reader FrameCamorShortcamLongcamDOOR OPENCONTROLLERLAN
                                
   39   40   41   42   43   44   45   46   47   48   49