Page 43 - Demo
P. 43
39Dimensions in millimeters (inch) unless otherwise statedH3-EM Modular Access Control Readers Meet evolving security requirements• Readers recognize existing employee 125kHz or 13.56 MHz RFID cards• Readers interchangeable and all fi t H3-EM Modular Swinghandles.• Order separately from SwinghandleCard Reader ModuleSupply Voltage: 12 VDC to 24 VDCEA-P5-30200 Series Only at 12 VDC +/-10%Operating Current: 200mA MaxMaterial & FinishGlass-fi lled nylon (UL94-V0), Black, Polycarbonate, Clear Screws: Steel, zinc platedNotes*See specifi c Reader drawings at southco.com for compatible card types**MIFARE, MIFARE Classic, MIFARE Plus, and MIFARE DESfi re are trademarks of NXP B.V.***HID iClass is a registered trademark of HID Global12V24Vwww.southco.com/H3-EMCard Part NumbersEA-C2-021-9 (HID® 125kHz card, 26bit, 1.8 (0.07) thick)**EA-C3-101-9 (MIFARE® Classic 1k card, 4B CSN, 0.8 (0.03) thick)**R Compatible Card Type Default †** PACS = Physical Access Control System UID = Unique Identifi er CSN = Card Serial Number OutputR MIFARE®Classic 4kMIFARE Plus®2kMIFARE® DESFire®4kHID®iCLASSHID®125kHz ProxEM 125kHz Prox Wiegand2 UID UID UID UID CSN 6 UID UID UID UID 8 CSN EA - P5 - 30 R 00DOOR OPENCONTROLLERLANMounting hole for M3 self tapping screws2X Ø3.5 (.14)14.5 (.57)69.5(2.74)Ø19 (.75)Ø3.5(.14)7.2(.28)22(.87)45.2(1.78)14.5(.57)29(1.1)44.4(1.7)113(4.5)110(4.3)Optional cutout for wire routing when using bottom capOptional bottom cap for stand alone reader use. Order part # EA-P5-300-31Modular Electronic Swinghandle Sold SeparatelyAdditional reader options available contact southco for details.Panel Prep for stand alone readerDual Frequency ReaderNow Available

