Page 47 - Demo
P. 47
43Dimensions in millimeters (inch) unless otherwise statedAC-EM-10 Electro-Mechanical ActuatorPush-style Actuator · Compact Size• Two operation modes: Extend & Release and Extend & Hold• Efficient gear motor drive• 7.0 mm of travel• IP67 / Class 1 Division 2• Works with Southco R4-10 mechanical rotary LatchesMaterial & Finish Enclosure, Output Cam: Nylon, AcetalHousing Assembly Screws: Stainless steelElectronic SpecificationsSupply Voltage: 5 or 12VDCOperating Current: Less than 300 mAOperating Temperature: -20°C - 60°COperating Humidity: 85% maxNo condensationNotesConnector version uses Molex brand Microfit 3.0Visit southco.com to download further installation and operation details*Refer to trade drawing for detailed operating instructions.5V12Vwww.southco.com/AC-EM72 (2.9)17.4(.69)14.5(.57) 78 (3.1)32(1.26)21 (.83) Extended14 (.55) RetractedØ3.28 (.13) X2Clearance for M3 or #4 screws or use M4 self tapping screwsAC - EM - 10 F - V 0 C S - PF Function0 Extend and release2 Extend and holdV Supply Voltage1 12 Volt5 5 Volt C Connector2 Without connector4 Molex Microfit 3.0 series 6 Pin S Sealing Level2 IP67 / Class 1 Division 2P Packaging OptionNone Individual1 BulkOptional Mounting KitFor use with R4-10 Mechanical Rotary LatchPart number AC-EM-059-1152.5 (6)152.5 (6)53.9(2.12)64.9(2.56)Latch mounting screws not supplied in kitPart Number SelectionExtend and Hold ModeExtend and Release ModePowerSupplyPowerRelease Orange WireRed WireBlack WireExtendGroundPowerSupplyPowerStart pulse, momentary On-Offto Orange Wireto Red Wireto Black Wire GroundActuator Extend and ReleaseActuator ReleaseActuatorExtend and Hold11 2 3PIN 3PIN 2PIN 1PIN 1 IndicatorPIN 6PIN 5PIN 4152.5 (6)152.5 (6)53.9(2.12)64.9(2.56)Kit Part Number Mounting Plate Material, FinishAC-EM-059-1 Steel, zinc plated AC-EM-059-2 Stainless steel, passivatedKit consists of mounting plate and 2 self-tapping screws:152.5 (6)152.5 (6)53.9(2.12)64.9(2.56)Latch and Actuators sold separately

