Page 50 - Demo
P. 50
46Dimensions in millimeters (inch) unless otherwise statedACTUAL SIZEØ 4.3 (0.17) thru17.5(0.70)17.5(0.70)37.5(1.50)15.5 (0.61) 2.8 (0.11)2.8 (0.11)27(1.06)7.8 (0.31) 7.8 (0.31) 7mm (0.30) travel 7mm (0.30) travel 10 (0.4)10 (0.4)5.25 (0.21) 5 (0.2)13.5 (0.53) 12 (0.50)Mechanical Override Ball End Cable Connector(Will accept ø1.6 ± 0.15 (0.063 ± 0.006) cable with ø4.78 ± 0.13 (0.188 ± 0.005) ball)See page 272.73.5(2.90)145 (5.7) Max Travel 8 (.32)18.6(0.73)7.3 (0.30)REFWire Color Code / Connector Pin Assignment:PIN 1: Brown: Ground (-)PIN 2: Red: Power 8 to 26 VDCPIN 3: Orange: Control Signal 8 to 26 VDCPIN 4: Black: Microswitch CommonPIN 5: Blue: Microswitch N.O. ContactPIN 6: None11 2 3PIN 3PIN 2PIN 1PIN 1 IndicatorPIN 6PIN 5PIN 4• Simple transition from mechanical to electronic access• Microprocessor controlled gear motor• Minimal power draw• Optional internal microswitch for latch open/close output signal• Accepts signals from any electronic actuation source• Single or multi-point latchingMaterial & FinishEnclosure & Latch Bolt: ThermoplasticHousing Assembly Screws: Steel, zinc platedElectrical Specifi cationsRecommended Operating Voltage:12-24 VDCTypical Operating Current: Less than 600mA at 12 VDCControl InputRetracted Position: 12-24 VDCThe latch bolt will remain retracted for as long as the signal is present or a minimum of 1 second.Input Signal Current: 25mA Max at 24 VDCExtended Position: 0 VDC* For Mechanical Version of Front Mount Style order part number EM-05-11-001* For Mechanical Version of Side Mount Style order part number EM-05-21-001(Mechanical version does not include drive motor or electronics)EM-05 Miniature Electronic Slide Bolt Push-to-close · Compact size · Mechanical overrideMiniature Electronic Keeper Part NumbersTypeWith Mechanical Override Without Mechanical OverrideWith Switch Without Switch With Switch Without SwitchFront Mount Latch Bolt EM-05-11-111 EM-05-11-101* EM-05-11-110 EM-05-11-100Side Mount Latch Bolt EM-05-21-111 EM-05-21-101* EM-05-21-110 EM-05-21-100Latch Wiring ConnectionMolex Microfi t 3.0 seriesSide Mount Front Mount12V24Vwww.southco.com/EM-05Overgeared (Team Argo)

