Page 52 - Demo
P. 52


                                    47ADimensions in millimeters (inch) unless otherwise statedES Universal Latch SensorReed Switch Style• Indicates Door AND latch Secure• Integrated LED Provides Interior Illumination• Contactless Sensor• IP67 Sealed• Use With E5 Adjustable Grip Cam Latch (pages 153-153A)• Contact Southco for additional latch optionsMaterial and FinishSwitch Housing: Polycarbonate, ClearBack Plate: PC/ABS, BlackAdhesive: Acrylic foam and acrylic adhesive Electronic SpecificationsSupply Voltage: 12 VDCOperating Temperature:-40°C to 80°COperating Humidity: 85% max No condensationVisit southco.com to download further installation and operation detailsWire Color Code / ConnectorPin Assignments (Single PoleDouble Throw Version)PIN 1: Brown: Ground (-)PIN 2: Red: Power PIN 3: NonePIN 4: NonePIN 5: Blue: Normally OpenPIN 6: Gray: Normally ClosedSensor DimensionsSingle Pole Double Throw Version Shown With Southco E5 Adjustable Grip LatchLatch ClosedSPDT (Single Pole Double Throw)SecureBrownULSNCNOC BlueGrayRed LEDs 12VDCLatch OpenNot SecureInstallationAttach base to frame utilizing pressure sensitive adhesive. Optionally install M3 or #4-40 screw.Snap housing onto base with arrow pointed to magnet location.70 ±5+4-0Sensor Mounting LocationDoorE5-6 LatchSee page 153E5-400X-XXX Magnetic Sensor Cam. See page 153AFrame16(.63)25(.98)150(5.91)20(.79)25(.98)Single Pole Double Throw VersionPIN 5PIN 1 PIN 2PIN 6Normally Open Version2x Black WireSwitch Type Integrated LED Connector Type Part NumberNormally Open No Stripped And Tinned ES-01-0200Single Pole Double Throw Yes Stripped And Tinned ES-01-0100Single Pole Double Throw Yes Molex Microfit 3.0 Series 6 Pin ES-01-0121Black BlackNormally OpenULSCommonSensor Orientation OptionsLatchSensor Sensor CamSensor
                                
   46   47   48   49   50   51   52   53   54   55   56