Page 51 - Demo
P. 51


                                    47Dimensions in millimeters (inch) unless otherwise statedEM-10 Electronic Slide BoltPush-to-closeACTUAL SIZE8.3 (.32)Latch bolt24(.945)34(1.34)5 (.2)5 (.2) 24(.945) 92(3.62)2.9 (.11) 18.2(.72)Ø 4.25 (.17) ThruCountersunk Ø 7.4 (.29) x1.65 (.065) 4 x24.3(.96)25(.98)Connector Detail PIN 1 PIN 3PIN 2 PIN 410.2(.40)12(.47)8.25 (.33)18.2(.71)Latch bolt2.9 (.11)• Microprocessor  controlled gear motor• Accepts signals from any electronic actuation  source• Frame side mounting simplifi es wiringMaterial & FinishEnclosure & latch bolt: ThermoplasticHousing assembly screws: Steel, zinc platedElectrical Specifi cations Recommended operating voltage:12 or 24 VDCNo load operating current: 200 mA @ 24 VPeak stall / current: 1 AControl InputRetracted Position: 24 Volt DCThe latch bolt will remain retracted for as long as the signal is present or a minimum of 1 second. Input Signal Current: 25 mAExtended Position: 0 VDCOutput SignalOutput Signal Rating: 450 mA Maximum loadOutput will turn on when latch bolt is in retracted position. Output slow fl ashes On/Off when latch error occurs.No signal at latch bolt extended position.*The Electronic Keeper is provided with a specifi c latch bolt orientation (Left, Right or Center). Latch bolt direction can be re-oriented using the appropriate replacement gear from the optional rotation kit.Front Mount (left version shown)Side Mount (left version shown)Dimensions same as Front Mount, except as noted.Wire Harness and Connector Rotation KitPart NumberRotation Kit *(order separately) EM-10-32-85Part Number Wire Harness with Mate Connector(order separately)LengthEM-10-40 300 (11.81)EM-10-41 1000 (39.37)EM-10-42 2000 (78.74)VDC Part Numbers Front Mount Version12VDC 24VDCEM-10-13-310EM-10-13-41012VDC 24VDCEM-10-11-310EM-10-11-41012VDC 24VDCEM-10-12-310EM-10-12-410VDC Part Numbers Side Mount Version12VDC 24VDCEM-10-23-310EM-10-23-410t12VDC 24VDCEM-10-21-310EM-10-21-41012VDC 24VDCEM-10-32-310EM-10-32-41012V24VWire Color Code / Connector Pin Assignment:PIN 1: Control input signalPIN 2: Power (+)PIN 3: Output signalPIN 4: Ground (-)Mate connector not included, order separately.www.southco.com/EM-10
                                
   45   46   47   48   49   50   51   52   53   54   55