Page 49 - Demo
P. 49


                                    45Dimensions in millimeters (inch) unless otherwise statedEM-05-4X Electro-Mechanical Slide Bolt Push-to-close · Integrated Sensing• Push to close/electrical release• Integrated Sensors to monitor door and latch status• Retract and Release • Retract and HoldMaterial & Finish Enclosure: Nylon, blackLatch Bolt: Acetal, blackHousing Assembly Screws: Steel, zinc platedElectronic SpecificationsSupply Voltage: 5VDC +/- 10%Operating Current: < 300 mAOperating Temperature: 0°C - 60°COperating Humidity: 85% maxNo condensationNotesVisit Southco.com to download further installation and operation details.Add -1 to the end of the part number for bulk packaging.www.southco.com/EM-106.6(.26)46 (1.8)14 (.55)5.5 (.22)28 (1.1)7.5 (.30)2X Ø4.2(.17)8 (.31)16.5(.65)37(1.46)2X Ø2.4(.1)135(5.31)61(2.4)8 (.31)6.6(.26)46 (1.8)14 (.55)5.5 (.22)28 (1.1)7.5 (.30)2X Ø4.2(.17)8 (.31)16.5(.65)37(1.46)2X Ø2.4(.1)135(5.31)61(2.4)8 (.31)6.6(.26)46 (1.8)14 (.55)5.5 (.22)28 (1.1)7.5 (.30)2X Ø4.2(.17)8 (.31)16.5(.65)37(1.46)2X Ø2.4(.1)135(5.31)61(2.4)8 (.31)Part NumberEM-05-42-2401Perpendicular Mounting Holes In-Line Mounting HolesTwo Position (Lock-Unlock) ModeStart Pulse (Auto-Relock) ModeMounting OptionsPowerSupplyPowerRetract Orange WireRed WireBrown WireExtendGroundPowerSupplyPowerStart pulse, momentary On-Offto Orange Wireto Red Wireto Brown Wire GroundMounting Holes Mounting holes for thread forming screws (size M4)Latch boltretractLatch boltretractLatch boltextendLatch boltextendMolex brand 6 pin Microfit 3.0 connectorIntegrated reed switchMin.
                                
   43   44   45   46   47   48   49   50   51   52   53