Page 56 - Demo
P. 56
50Dimensions in millimeters (inch) unless otherwise statedACTUAL SIZE101.4(3.99) 2.7(.10) 29(1.14)51.5(2.03)Membrane Key Pad ConnectorLatchconnectors(Hirose P/N: DF11-6DP-2DS)Power inlet2.0 x 6.0mm shieldedpower jack(CUI P/N: PJ-051A)114.3 (4.50)2X Ø4.8(0.19)Latch Wire Harness OptionsPart Number DescriptionEA-W01-200* 2 Meter Wire Harness Stripped and TinnedEA-W20-201-01*2 Meter Wire Harness to Connect Membrane Controller to Miniature Electronic Keeper(EM-05-XX-XXX)and/or Electronic Rotary Latch (R4-EM-XX-XXX)EA-W01-200-01*2 Meter Wire Harness to Connect Membrane Controller to Electronic Swing Handle(H3-EM-XX-XXX)Latch 2 Latch 1• Simplifi ed, secure access management• Attractive, customizable membrane style keypad• Programmable to accommodate multiple access arrangements• Direct integration with electronic locks• Controls up to two compartments independently• Sleep mode for minimal power draw• Up to 120 user codes• LED indicators for keypad status & programmingMaterial & FinishMembrane Keypads with Tactile Keys: Textured Polyester Film with PSA Tape for Mounting on BacksideController Housing: ABSController Circuit Board: FR4Electrical Specifi cationsSupply Voltage: 12-24 VDCStand By Current: 30µAOperating Current: 10mA (Typical)Maximum Total Output: 4 Amps (2 Amps per Output)How to Order1. Order one controller EA-KC2-2012. Order standard Southco membrane keypad. Contact Southco for custom membrane keypad design.3. Order Southco Power Supply EA-A02-002 and select the appropriate plug adapter if needed.4. Use latch wire harness options table to select cable to accommodate Southco EMLEA-KC2 Series Keypad Access ControllerMembrane keypadEA-A02-002 Power SupplyController AssemblyPart Number EA-KC2-201Horizontal KeypadPart Number EA-KC2-101EA-KC2-102 Vertical Membrane Keypad*Contact Southco For Custom Lengths ** EA-A02-002-1 NA 2-PIN included with EA-A02-002 Power Supply.Control BoxPart Number Description FunctionEA-A02-002** Power Supply with NA 2-PinEA-A02-002 &EA-A02-002-2Power Supply with Euro 2-PinEA-A02-002 &EA-A02-002-3Power Supply with UK 3 PinEA-A02-002 &EA-A02-002-4Power Supply with SAA 2-PinPower Supply Plug Adapters167.5(6.59)167.5(6.59)115(4.52)20 (.79)35(1.38)115(4.53)40 (1.58)25.4(1.0)28 (1.10)14 (.55)43.5 (1.71) 88(3.46)28 (1.10)88 (3.46)EA-KC2-103 EA-KC2-104EA-KC2-102Vertical KeypadPart Number EA-KC2-102, EA-KC2-103 & EA-KC2-104www.southco.com/EA

