Page 57 - Demo
P. 57


                                    51Dimensions in millimeters (inch) unless otherwise stated• Non-contact proximity  based access control• Reads MIFARE ® compatible  13.56 MHz RFID credentials• Integrated LED status indicator• Compact, low profi le  design• Simple, 3 hole installation• Relay Output (Form C)• Enables management of 64  users• Adjustable door release  timeMaterial & FinishABS PlasticElectrical Specifi cationsSupply Voltage: 12VDC +/- 10%Operating Current: 160 mA Maximum (No attached devices)Operating Temperature: -15 to 55 0CTransmit Frequency: 13.56 MHzRead Range: Up to 5 cm (2 in.)Notes** MIFARE, MIFARE Classic, MIFARE Plus and MIFAREDESFire are trademarks of NXP B.V. EA-P3 High Frequency RFID Access ControllerStandalone Access ControllerWire Harness LegendWire Color FunctionRed VCC (12VDC)Black GNDBrown Relay N.OOrange Relay COMYellow Relay N.C.Green UnusedBlue Auxiliary InputLight Green LED GNDPink LED Control (+12VDC)Purple Tamper Switch N.C.Gray Tamper Switch N.O.White Tamper Switch COMPart Number Selection*EA-P3-200-1 High Frequency RFID Controller w/ LogoEA-C3-101 MIFARE® RFID Credential; Slotted, w/o LogoPanel Preparation* Contact Southco for Custom Color and Logo Optionswww.southco.com/EA11.1(.44)94(3.7)42.8 (1.69) 15.1 (.59)3.1 (.12)Ø 6.5(.26)3.1 (.24)70.7(2.78)Ø 10(.39) 32.5(1.28)6.1 (.24)6.1 (.24)32.5(1.28)70.7(2.78)11.1(.44)94(3.7)42.8 (1.69) 15.1 (.59)3.1 (.12)Ø 6.5(.26)3.1 (.24)70.7(2.78)Ø 10(.39) 32.5(1.28)6.1 (.24)6.1 (.24)32.5(1.28)70.7(2.78) 300m Harness (stripped and tinned) installedM3 Clearance HoleACTUAL SIZEStatus LED
                                
   51   52   53   54   55   56   57   58   59   60   61