Page 60 - Demo
P. 60


                                    52Dimensions in millimeters (inch) unless otherwise statedACTUAL SIZE130 (5.1)12 11 10 9 8 7 6 51PWR 2431314114 (4.5)101 (4.0)Ø 4.8 (.20)2.7 (.10)28(1.12)Latchconnectors(Hirose P/N: DF11-6DP-2DS)Latch connectors(Hirose P/N: DF11-6DP-2DS)Mini USBconnectorLatch connectors(Hirose P/N: DF11-6DP-2DS)Power inlet2.0 x 6.0mm shielded power jack(CUI P/N: PJ-051A)51.5(2.02)Wire Harness OptionsPart Number Length Connects toEA-W01-200* 2 Meters Stripped and TinnedEA-W20-201-01* 2 MetersEA-W20-201-01* 2 MetersEA-W01-200-01* 2 MetersEA-W02-203-01* 2 MetersPart NumberEA-A06-001EA-A06 USB ControllerElectronic accessEA-A02-002 Power Supply(Order separately)Controller Assembly** EA-A02-002-1 NA 2-PIN included with EA-A02-002 Power Supply.*Contact Southco For Custom Lengths1 Meter USB Cable (Included)Part Number Description FunctionEA-A02-002** Power Supply with NA 2-PinEA-A02-002 &EA-A02-002-2Power Supply with Euro 2-PinEA-A02-002 &EA-A02-002-3Power Supply with UK 3 PinEA-A02-002 &EA-A02-002-4Power supply with SAA 2-PinPower Plug AdaptersDOOR OPEN1 2 34 5 67 8 9Ø 0 #OPEN LATCH• Allows computercontrolled electro- mechanical latch operation via USB port• 14 Independent latch inputs / outputs• Simple programmingcommands / easyprogram interface• Integrate with manySouthco electro- mechanical latch  solutions• Labeled connectionsfor easy set upMaterial & FinishController Housing: ABS(UL94-5VA Flammability Rating) Electrical Specifi cationsOperating Voltage: 12-24 VDCDo Not Exceed Max Latch VoltageMax Output Per Latch: 2 AmpsHow to Order1. Order one Controller with USBCable: EA-A06-0012. Order Southco Power SupplyEA-A02-002 and select theappropriate plug adapter ifneeded3. Use latch wire harness optionstable to select cable toaccommodate Southcoelectromechanical latcheswww.southco.com/EA
                                
   54   55   56   57   58   59   60   61   62   63   64