Page 63 - Demo
P. 63


                                    55Dimensions in millimeters (inch) unless otherwise statedACTUAL SIZE94 (3.7)85.8 (3.38)65(2.6)28 (1.1)78 (3.1)11 (.4)6.5 (.26) 17(.7)44(1.7)J2 J1Ø 4 (.16)(4 Places)Switch Access TabRed LEDUnlock ButtonLock Button31 (1.2)53 (2.1)12 (.5)10 (.39)12 (0.47)External AntennaAntenna length 190 (7.5)Pin Wire Color Description1 Red VCC (+12VDC Power Supply Input)2 Black GND (Ground)3 Yellow Auxiliary Output (Vout = VCC)Pin Wire Color Description1 Blue/Black LOCK Relay – Normally Closed(typically connect to GND)2 Blue LOCK Relay – Common (typically connect to latch)3 Blue/Red LOCK Relay – Normally Open(typically connect to VCC)4 Green/Black UNLOCK Relay – Normally Closed(typically connect to GND)5 Green UNLOCK Relay – Common(typically connect to latch)6 Green/Red UNLOCK Relay – Normally Open(typically connect to VCC)Power Supply and Auxiliary Output Wire Harness (J1) LOCK & UNLOCK Relay Wire Harness (J2)ReceiverTransmitter10 (.4) Ref 1000 (39)10 (.4) Ref1000 (39) 10 (.4) Ref 1000 (39)10 (.4) Ref1000 (39)• Secure, convenient,  wireless remote lock  actuation• Quick installation and  setup • Proven 433 MHz radio  frequency technology• Up to 4 transmitters per  receiver • 18 meter (60 feet)  unobstructed open air  operating range• Auxiliary output for horn/ light indicator outputMaterial & FinishABS PlasticElectrical Specifi cationsReceiverPower: 12VDC (±10%)Standby Current: 10mA Maximum, No Attached Devices Operating Current: 100mA Maximum, No Attached DevicesOutputs: Three Form C Relays, Rated 15A at 14VDC Lock/Unlock Output Pulse Duration: 250ms or 10 sec (Selectable)Operating Temperature: -20 to 80 0COperationOperating Frequency: 433.92MHzNot for use in JapanCoding Type: Fixed Code (24-Bit)Switch Access TabSwitch 1 - Used to enroll transmittersSwitch 2 - Used to set LOCK and UNLOCK pulse durationRF Remote Control System Part Number: EA-R02Includes 1 Receiver, 2 Transmitters (EA-R02-102), 1 Pair Power/Auxiliary and Lock/Unlock Relay Connector Wire Harnesses and Operating InstructionsEA-R02 RF Remote Control SystemElectronic access for indoor applicationsNote: Individual components can be ordered separately. Contact Southco for information.www.southco.com/EA
                                
   57   58   59   60   61   62   63   64   65   66   67