Page 58 - Demo
P. 58
51ADimensions in millimeters (inch) unless otherwise stated83(3.26) 29(1.14)57.7(1.14) 15 (.59)1 (.03)145(5.70)EA-BT Single Output Bluetooth ControllerWireless Monitoring and Access Control• Enables wireless monitoring and control of Southco electromechanical latches• Quick plug and play installation• Provides complete access control system with the Keypanion™ app• Third party integration with Southco APIMaterial and FinishHousing: PC/ABSAdhesive: Acrylic foam and acrylic adhesivePotting Material: Silicone basedElectronic SpecificationsSupply Voltage: 12 VDCOperating Temperature:-40°C to 80°COperating Humidity: 85% max No condensationVisit southco.com/ea-bt to download further installation and operation details.How to order:1) Order a controller configured to work with the appropriate electromechanical latch2) Order the wire harness to connect the electromechanical latch to the controller(if required)3) Order Southco power supply EA-A02-002 and select the appropriate plug adapter(if needed)Latch ConnectorPower ConnectorTo back of both connectors when pulled straight2X Mounting tabs with pressure sensitive adhesive and Ø3.4 4 Mounting holesEA-A02-002 12VDC Power Supply(order separately)Power Plug AdaptersPart Number Description FunctionEA-A02-002** Power Supply withNA 2-PinEA-A02-002 &EA-A02-002-2Power Supply withEuro 2-PinEA-A02-002 &EA-A02-002-3Power Supply withUK 3-PinEA-A02-002 &EA-A02-002-4Power Supply withSAA 2-Pin**EA-A02-002-1 NA 2-PIN included with EA-A02-002 Power Supply.Part Number Selection* Wire harnesses listed above are 150 mm (5.9”) in length. Other lengths available. Visit southco.com/ea-bt for more information.EA - BT - 4043 - 10 - LL Configuration (Pre-configured to work with the following Southco latches) Part number example: EA-BT-4043-10-A1\Electromechanical Device Wire Harness*A1 EM-05-1 & 2 Series Electronic Slide Bolt Latches Not RequiredA1 R4-EM 2,6,7 Series Electronic Rotary Latches Not RequiredB1 R4-EM-9D, R4-EM-9P Electronic Rotary Latches EA-W21-A25-21B1 R4-EM-05D Electronic Rotary Latches EA-W01-A17-21C1 EM-10-XX-300, EM-10-XX-400 Electronic Slide Bolt Latches EA-W21-A03-02C1 H3-EM-60 Electronic Swinghandle Latch EA-W01-A23-21D1 R4-EM-8 Series Electronic Rotary Latches(12 VDC Version Only) EA-W24-A03-21F1 R4-25 Electronic Rotary Latch Not RequiredF2 AC-EM-102-1042 Electro-Mechanical Actuator Not Requiredwww.southco.com/EA

