Page 62 - Demo
P. 62


                                    54Dimensions in millimeters (inch) unless otherwise statedACTUAL SIZEScrewTerminalGNDVCCOUTPUT 1 AOUTPUT 1 BOUTPUT 2 AOUTPUT 2 BOUTPUT 3GND12VDCPOWERGNDAOUTPUT 1BAOUTPUT 2BAAUXGNDFuses127(5.0)114(4.5)Ø 4.95 (.195)31.6(1.25) 22.2(.88)4.5(.18)121 (4.75)Lock button Nameplate/CoverUnlock buttonKeyfob transmitter Blue LED Nameplate screws108 (4.25)• Durable, water-proof  construction• Dual sequenced  outputs minimize  battery drain• Fused 30 Amp outputs  accommodate multiple  latches• Auxiliary light/horn  output for visual/audible  lock confi rmation • Simple transmitter  programming• Integrate with  any Southco  Electromechanical latch solutionSpecifi cationsReceiver Power: 12VDC (± 25%)Receiver Idle Current: <10mA Receiver Operating Current: <30A momentaryReceiver Outputs: Output 1 & 2: 30A polarity reversing relaysAux Output: 30A single pole relayOperating Range: up to 30 m (100 ft)Operating Frequency: 340MHzNot for use outside North AmericaCoding Type: Fixed CodeEnclosure Rating: IP67Transmitter Power: Type 23 12VDC batteryReceiver output fuses 15A Littelfuse 297 Series MINI® Fast-Acting automotive blade fuse or equivalent.*Connection DetailsAll electrical connections are made via screw terminals accessible by removing 2 screws and name plate* MINI is a registered trademark of Littelfuse, Inc.OperationShipped with two pre-programmed transmittersPress transmitter “UNLOCK” button Controller will produce a 12VDC pulse for 200ms on output 1 terminal A, followed by a 300ms pause followed by a 200ms 12VDC pulse on output 2, terminal AAfter another 300ms pause, the controller will produce two 400ms pulses separated by a 200ms pause on the auxiliary light/horn outputPress transmitter “LOCK” button Controller will produce a 12VDC pulse for 200ms on output 1 terminal B, followed by a 300ms pause followed by a 200 ms 12VDC pulse on output 2, terminal B After another 300ms pause, the controller will produce one 400ms pulse on the auxiliary light/horn outputSimple push-button learn feature with LED feedback for enrolling transmitters. Note: EA-R01 shipped with 2 pre-programmed transmittersTransmitter ReceiverEA-R01 RF ControllerKey fob actuator / receiver for outdoor applicationsRF Controller Kit Part Number: EA-R01Includes 1 receiver (EA-R01-201) and2 transmitters (EA-R01-101)www.southco.com/EA
                                
   56   57   58   59   60   61   62   63   64   65   66