Page 292 - Demo
P. 292


                                    Dimensions in millimeters (inch) unless otherwise stated268www.southco.com/93ACTUAL SIZEButtonMaximumdoor thickness(see table)32 (1.25) across flatsLockwasher mounting nutCam15(.60)Ø 29(1.13) Ø 19(.74) Ø 25 (.98)16±1.5(.63±.06)24±1.5(.94±.06)CA GripB Frame location if adjustable keeper is not usedB alternate keeper position Keeper: (supplied)Mount keeper withtwo M3 or No. 6screws (not supplied)Locks are keyed alike CH751(2 keys supplied)Different key codes are available.Contact Southco for detailsNon-locking Locking 1\Ejector spring, optional,(order separately)DoorFrameGPull tab in-line with latching camEdge of doorPull tab perpendicular to latching camEdge of doorSOUTHCO29.5 (1.16) 32(1.25)45.3(1.78)2.4(.09)18(.71)In-line withlatching camPerpendicular tolatching camDoor24±1.5(.94±.06) 22.2 (.875 )9.5±0.2 (.375±.010)Hole centers for mounting keeper 25.5± 0.1 Ø(1.000 ) 16±1.5(.63±.06)Frame+.010-.000+0.3-0.0+.010-.0007.9 Nm Max. tightening torque for mounting nut93 Push-to-Close LatchPush button to open• Push button opening• Single hole installation• Optional ejector spring helps prevent rattlesMaterial and FinishLatch: ABS, blackSpring: Stainless steelPerformance DetailsMax. working load:530 N (120 lbf)Flammability rating: UL94-HBInstallation NotesMax. tightening torque on mounting nut: 7.9 Nm (70 inlbf)AccessoriesFlat key, keyed alike CH751 (2 keys per ring)Part number: PK-10-01Overmoulded key, keyed alike CH751 (2 keys per ring)Part number: PK-10-01-05Pull tab (optional) part number:In-line 93-21-301-14Perpendicular 93-21-322-14Keeper (replacement) part number:93-14-101-24Ejector spring (optional) part number: 93-22-302-18Part NumberSee tableStyle Max. DoorThickness G GripDimensions Latch Part NumberA B C Ref Key-Locking (2 Flat Keys Supplied) Non-LockingPull tab in-line with latching Cam10.3(.407)23 +0.1-.07(.907 +0-.032 )29.5±1.5(1.16±.06)14.5±1.5(.57±.06)37(1.47) 93-303 93-304Pull tab perpendicular to latching Cam10.3(.407)23 +0.1-.07(.907 +0-.032 )29.5±1.5(1.16±.06)14.5±1.5(.57±.06)37(1.47) 93-313 93-314Latch only 12.7(.500)25±0.4(1.000 +0-.032 )32±1.5(1.25±.06)17±1.5(.66±.06)40(1.57) 93-307 93-308
                                
   286   287   288   289   290   291   292   293   294   295   296