Page 289 - Demo
P. 289


                                    Dimensions in millimeters (inch) unless otherwise statedACTUAL SIZESmallACTUAL SIZEMediumD2 (.08)SpringFinger depressionSlideCTotalgripDoorthicknessFrameDoorB15 (.58) 13 (.50)AXMaximum R0.2 (.010) FrameDoorLWSeriesInstallationL W XMini 22.0±0.1(.870±.005)22.4±0.1(0.808±.005)8.5±0.7(0.330±.027)Small38.1±0.1(1.500±.005)25.4±0.1(1.000±.005) 12.7±0.7 Medium (.50±.03) 44.5±0.1(1.750±.005) LargeACTUAL SIZELarge2 (.08)SlideFinger depressionC DLatch travel6.4 (.25)TotalgripFrameDoorthicknessDoorSpringB21(.81)19(.74)AMini, Small and Medium Large (deeper depression)1. Slip front of latch through hole, push forward2. Snap back end of latch into positionSize DoorThickness Total GripDimensions Part NumberA B C D UL94-HB UL94-VOMini1.3±0.1(.050±.005)6.4±0.1(.250±.005)31 (1.21)35 (1.37)25 (.98)22 (.87) A3-90-525-12 A3-90-525-251.5±0.1(.060±.005)6.4±0.1(.250±.005)31 (1.21)35 (1.37)25 (.98)22 (.87) A3-90-625-12 A3-90-625-25Small1.3±0.1 (.050±.005)6.4±0.1 (.250±.005)47 (1.84)57 (2.23)28 (1.11)25 (.99) A3-40-525-12 A3-99-187-121.6±0.1(.060±.005)6.4±0.1(.250±.005) 47 (1.84)57 (2.23)28 (1.11)25 (.99) A3-40-625-12 A3-99-130-12Medium 2.2±0.1(.090±.005)6.4±0.1 (.250±.005)47 (1.84)57 (2.23)48 (1.87)44 (1.74) A3-50-925-12 A3-99-144-12Large 2.2±0.1(.090±.005)6.4±0.1 (.250±.005)48 (1.87)57 (2.23)50 (1.95)44 (1.74) A3-99-122-12 A3-99-253-01265www.southco.com/A3A3 Push-to-Close LatchSlide-to-open · Flush • Single hole snap-in installation• Corrosion-resistant materialsMaterial and FinishLatch: ABS, blackSpring: Stainless steelPerformance Details90 series 140 N (32 lbf)40 series 180 N (40 lbf)50 and 99 series 220 N (50 lbf)Operating temperature range: -40ºC (-40ºF) to 60ºC (140ºF)Flammability rating: UL94-HB or UL94-V0Installation NotesPrepare a burr free holeDoor thickness must include plating or paint thicknessPart NumberSee table
                                
   283   284   285   286   287   288   289   290   291   292   293