Page 284 - Demo
P. 284


                                    Dimensions in millimeters (inch) unless otherwise stated260ACTUAL SIZEwww.southco.com/M1Finish Part NumberChrome M1-2A-15-1Black M1-2A-15-5Ø 38 (1.50)22(.87)6 (.24)47 (1.85)NutSmooth knobHousing38(1.50)Alignment stemØ 26(1.02)12 (.47)ThreadM32 x 1.5V camDoor thickness1.2 (.048) Minimum to 19 (.75) Maximum DoorFrame25.5(1.00)6 (.24)5.2 (.2)17.0 (.67)2.5(.1)7.5(.3)28(1.1)40(1.57)16(.63)2 (.08)Use M5 or No.10 pan headscrews (not supplied)FrameDoor thickness1.2 (.048) Minimum to 19 (.75) Maximum27±1(1.06±.04)Keeper Centerline of latch 14±2(.55±.08)DoorØ 8.4±0.2 (.33±.01) Optional hole preparationfor alignment stem30±0.2(1.18±.01)Optionaldouble“D”Ø 32 (1.25 )+2-0+.03 -.01 14 (.55 ) +0.2- 0+.01- 0255 (10) Minimum toCenterline of hinge**Radius for hinged doors.Push To Pop Out Knob Pull Knob To OpenClosedM1 Push-to-Close LatchPull-to-open • Single, round-hole installation• Flush pop out knob• Corrosion-resistant materialsMaterial and FinishPC/ABS, black or chrome platedPerformance DetailsMax. working load: 310 N (70 lbf)Operating temperature range:-30ºC (-22ºF) to 60ºC (140ºF)Flammability rating: UL94-HBInstallation NotesMax. tightening torque on mounting nut: 4.2 Nm (37 inlbf)AccessoriesReplacement KeeperPart number: M1-2A-9-105-41 InstallationKeeperPart NumberSee table
                                
   278   279   280   281   282   283   284   285   286   287   288