Page 278 - Demo
P. 278


                                    Dimensions in millimeters (inch) unless otherwise stated254www.southco.com/E2ACTUAL SIZE• Concealed latch points• Door ejection feature• Accommodates misalignment• Single or two point latchingMaterial and FinishSteel, zinc plated and thermoplastic, white, aluminium, naturalPerformance DetailsOperating temperature range:-18ºC (-0ºF) to 120ºC (250ºF)Flammability rating: UL94-V0Installation NotesSee www.southco.com/e2*Nominal keeper location from inside surface of door. Adjustable 6.4 (.25) either way to allow for variations in mounting, gasketing, etc Near Edge Complete Assembly Part NumberWith Fixed Keeper With Floating KeeperE2-50-101-10 E2-50-101-20Part NumberSee table14.3 (.56) 5.2 (.203) 25.5 (1.00) 12.7(.50) 20.6 (.81) 41.3 (1.63) 3/8-24 thread 38 (1.50) nominal keeper location frominside surface of door. Adjustable 6.4 (.25)either way to allow for variations in mounting, gasketing, etc.16(.63)25.5(1.00)8 (.312)23.847.6 (.94)(1.88)52.4(2.06)19(.75)4.4 (.17) operating stroke Ø 7.1 (.28)19(.75)28.6(1.13)33.4(1.32)20.9(.82)8(.31)62(2.44)1.5(.06)ActuatorbuttonPanel edge for exposed actuator (finger operated) Panel edgefor concealed actuator(tool operated) 9.5(.38)holeØØ 5.2 (.203) Keeper Latch 38 (1.50)*1.6(.06)20.6(.81)15.6(.62)7.1 (.28)5.2(.203)ReceiverAssemblyLatchActuator66.7(2.63)Adjusting ScrewØØ24(.94)12.7 (.50)2(.08) U-bentwasherStudLockwasherEyelet Length of rod160 - 1372 (6.3 - 54.0)4.4 (.17) Operating stroke (will vary depending upon rod length)Panel edge for exposed actuator (finger operated) Panel edgefor concealed actuator(tool operated)E2 Push-to-Close LatchPush-button to open · Hidden panel latching systemFloating Keeper for Hinged Panels Fixed Keeper for Lift-Off PanelsA complete near edge assembly comes with keeperAvailable in Two Versions - Near Edge and Remote Near Edge Remote1. Select Keeper2. Determine Latch Location - Near Edge or Remote (Single or Two Point)Near EdgeKeeper style Static loadUltimate loadFixed 1300 N(300 lbf)2200 N(500 lbf)Floating 750 N(170 lbf)1400 N(310 lbf)
                                
   272   273   274   275   276   277   278   279   280   281   282