Page 274 - Demo
P. 274


                                    Dimensions in millimeters (inch) unless otherwise stated250www.southco.com/M5Magnetic strength of combinedcatch guidelinesNominalHoldCatch 1 StrengthCatch 2 Strength50 N (11 lb.) Low Low69 N (15 lb.) Low High118 N (26 lb.) High HighPart Number Style Strength A B C D E FM5-7 M -41-8FlushLow 57.5 (2.26) 40 (1.57) 14 (.55) 46 (1.81) 21.5 (.85) 13.5 (.53)M5-7 M -61-8 High 57.5 (2.26) 40 (1.57) 19 (.75) 46 (1.81) 31.5 (1.24) 18.5 (.73)M5-7 M -42-8ProudLow 46.5 (1.83) 27 (1.06) 15.2 (.60) 34 (1.34)M5-7 M -62-8 High 70 (2.76) 35 (1.38) 19 (.75) 56 (2.20)M5 Push-to-Close LatchPull-to-open – Magnetic CatchFlush Style Fixed Catch Proud Style Fixed Catch#8 / M5 threadStep 1Select catch strengths.M - Magnetic PolarityN = NegativeP = PositiveFixed CatchesMinimum Hole Diameter EMinimum whole depth FStep 2Select a negative catch styleto fit your application.Options:Fixed Flush or ProudSwivel Low Profile or Adjustable Height Use “N” in 4th character of part number.Step 3Select a positive catch style to fit your application.Options:Fixed Flush or ProudUse “P” in 4th character of part number.How to order:A complete set consists of a positive fixed catch and a negative fixed or swivel catch. Select catches to meet the needs for mounting style and strength.• 316 Stainless Steel• Range of holding powers• Adjustable swivel catchMaterial and FinishCatches: 316 Stainless SteelMagnet: NdFeBRubber Bumper: Buna, BlackScrews: 304 Stainless SteelADB2X Ø8 (.31)2X Ø4.5 (.18)AD2X Ø8 (.31)2X Ø5 (.20)B1.5 (.06)CD ±0.1 (±.003)CD ±0.1 (±.003)
                                
   268   269   270   271   272   273   274   275   276   277   278