Page 269 - Demo
P. 269


                                    Dimensions in millimeters (inch) unless otherwise statedACTUAL SIZEFrame ThicknessD Part NumberMin. Max.1 (.04) 3 (.12) 0.9 (.035) E4-10-201-103 (.12) 5 (.20) 2.9 (.115) E4-10-202-105 (.20) 7 (.28) 4.9 (.196) E4-10-203-101.3 (.05) 20.5 (.80) 29 (1.15) 13 (.50) D Pressure sensitive adhesive 19 (.75) 9 (.36) 2 (.08) 13 (.50) 11.5±0.1(.450±.005)19±0.1(.750±.005)5.9±0.1(.232±.005)10.3±0.1(.406±.005)0.1(.005)R Max.0.7±0.1(.028±.005)Alternatepreparationfor one wayinstallation1.3 (.05)Overtravel requiredFrame thickness4.8 (.19) LatchInstallationKeeper Assembly1. Prepare frame 2. Snap latch into place3. Re-engage keeper with latch 4. Peel protective backing from keeper Close door against adhesive245www.southco.com/E4E4 Push-to-Close LatchPush-to-open · Touch latch · LargePart NumberSee table• Concealed latch points• Door ejection feature• Snap-in installationMaterial and FinishLatch and keeper: Acetal, black and thermoplastic polyester, blackPerformance DetailsAverage tensile load: Self-adhesive keeper: 50 N (11 lbf)Integrally moulded keeper:120 N (27 lbf)Operating temperature range:-40ºC (-40ºF) to 105ºC (220ºF)Flammability rating: UL94-HBInstallation NotesBe sure the mounting surface is clean and capable of retaining a satisfactory adhesive bond.Keeper can be moulded into application doorSelf-adhesive keepers are designed to function under intermittent break-away loads
                                
   263   264   265   266   267   268   269   270   271   272   273