Page 270 - Demo
P. 270


                                    Dimensions in millimeters (inch) unless otherwise stated246www.southco.com/02ACTUAL SIZEACTUAL SIZEACTUAL SIZEACTUAL SIZESize C HFrame Thickness Magnet Part Number Min. Max. Black WhiteSmall27.9 (1.10) 0.9 (.035) 0.5 (.020) 2 (.080) 02-10-301-10 02-10-301-2026.7 (1.05) 2.4 (.095) 2 (.080) 3.6 (.140) 02-10-302-10 02-10-302-20Medium47 (1.85) 1 (.040) 0.5 (.020) 2 (.080) 02-10-101-10 02-10-101-2046.2 (1.82) 2.5 (.100) 2 (.080) 3.6 (.140) 02-10-102-10 02-10-102-2045.5 (1.79) 4 (.160) 3.6 (.140) 5.1 (.200) 02-10-103-10 02-10-103-20Large65.3 (2.57) 0.3 (.010) 0.5 (.020) 2 (.080) 02-10-201-10 02-10-201-2064.5 (2.54) 1.8 (.070) 2 (.080) 3.6 (.140) 02-10-202-10 02-10-202-2063.3 (2.49) 3.3 (.130) 3.6 (.140) 5.1 (.200) 02-10-203-10 02-10-203-20Large double magnet~ 0.3 (.010) 0.5 (.020) 2 (.080) 02-10-801-10 ~~ 1.8 (.070) 2 (.080) 3.6 (.140) 02-10-802-10 ~~ 3.3 (.130) 3.6 (.140) 5.1 (.200) 02-10-803-10 ~7.7(.30)6.1(.24)0.8(.031)13.3 (.52)C23.6 (.93) H22 (.87) 0.8(.03)65 (2.56) 22(.86)20.8(.82) 58.5 (2.30)1.2(.05)20.6(.81) 0.8 (.03) 57 (2.24)H9.2(.36)7.7(.30)0.8(.031)25.4(1.0)C39.7 (1.56)H37.8 (1.49) 0.8 (.03)11(.43)9.4(.37)1.2(.05)20.6(.81)C58.5 (2.30) H57 (2.24) 0.8 (.03)• Snap-in installation• Optional side mount bracketMaterial and FinishHousing: Pole pieces and mounting bracket: Steel, zinc platedSmall, large: Barium ferriteMedium: Strontium ferritePerformance DetailsOperating temperature range:-30ºC (-20ºF) to 115ºC (240ºF)Flammability ratingUL94-HBInstallation NotesFor non-ferrous applications. Screw-mounted and adhesive backed strikes are available. Order separately. See page 249.NotesPerformance values shown are supplied as a general guide only. Part NumberSee table02 Push-to-Close LatchPull-to-open · Magnetic catch · Snap-inSmall MediumLarge Large double magnetSize Average breakaway forceSmall 300 series 8 N(1.8 lbf)Medium 100 series 46 N(10 lbf)Large 200 series 64 N(14 lbf)Double magnet 800 series105 N(23 lbf)
                                
   264   265   266   267   268   269   270   271   272   273   274