Page 268 - Demo
P. 268


                                    Dimensions in millimeters (inch) unless otherwise stated244www.southco.com/E4ACTUAL SIZE20(.79)Catchlegs1.5(.06) 7(.27)22(.88)AlignmentguideKeeperPressuresensitiveadhesive19(.75)6(.24)2(.08) 13(.50)2.5(.10)7.5(.29)1.6 (.06)Overtravel required 5.6(.22)Frame thickness17±0.1(.670 ±.005)0.1(.005)R Max.7  (.280±.005)+0.2-0.0Notch20(.79)10(.40)DCPart NumberSee tableE4 Push-to-Close LatchPush-to-open · Touch latch · Small4. Peel protective backing from keeper. Close door against adhesive.3. With alignment guide in place, engage keeper with latch. (If catch legs are retracted, push them into the latch housing to release before proceeding).5. Remove alignment guide from keeper and discard.Installation1. Prepare frame. Snap latch into place. 2. Install spacer (If required).Latch Keeper AssemblySpacer Unlatched LatchedPosition APosition B• Concealed latch points• Door ejection feature• Snap-in installationMaterial and FinishLatch and keeper: Acetal, blackAlignment guide: Acetal, whitePerformance DetailsAverage tensile load: 15 N (3.5 lbf)Operating temperature range:-40ºC (-40ºF) to 105ºC (220ºF)Flammability rating: UL94-HBInstallation NotesBe sure the mounting surface is clean and capable of retaining a satisfactory adhesive bond.Self-adhesive keepers are designed to function under intermittent break-away loadsFrame ThicknessPart Number Spacer Position InstalledSpacer Thickness Spacer Min. Max. C D Colour0.8 (.030) 1 (.040)E4-10-102-10A7.5 (.295) 6.9 (.270) Black1.4 (.055) 1.7 (.065) B1.8 (.070) 2 (.080)E4-10-103-10A6.5 (.255) 5.3 (.210) Natural2.9 (.115) 3.2 (.125) B4.6 (.182) 4.9 (.192)E4-10-104-10A3.6 (.143) 2 (.080) Grey 6.2 (.245) 6.5 (.255) B8.1 (.320) 8.6 (.340) E4-10-101-10 Spacer not required
                                
   262   263   264   265   266   267   268   269   270   271   272