Page 272 - Demo
P. 272


                                    Dimensions in millimeters (inch) unless otherwise stated248www.southco.com/0202 Push-to-Close LatchPull-to-open · Magnetic catch · Snap-inACTUAL SIZE ACTUAL SIZEF Ø 14.2 (.558)Ø 16(.63)21.4(.84)0.8(.03)0.8(.031)Ø 14.3 (.563 )Framethickness+0.1 -0.0 +.004 -.00 F Ø 22.1 (.870)Ø 24.5(.97)33.5(1.32)0.8(.03)1.2(.048)2. Snap catch into holeØ 22.3 (.875 )Framethickness+0.1 -0.0 +.005 -.00 Size ØD FFrame Thickness Magnet Minimum Maximum Part Number Small Ø 14.3 +0.1-0.0(.563 +.004-0.0 )0.8 (.030) 0.5 (.020) 2 (.080) 02-20-411-102.3 (.090) 2 (.080) 3.5 (.140) 02-20-412-103.8 (.150) 3.5 (.140) 5 (.200) 02-20-413-10Large Ø 22.3 +0.1-0.0(.875 +.005-0.0 )0.5 (.020) 0.5 (.020) 2 (.080) 02-20-611-102 (.080) 2 (.080) 3.5 (.140) 02-20-612-103.5 (.140) 3.5 (.140) 5 (.200) 02-20-613-10Small - 400 Series Large - 600 Series• Round hole• Snap-in installation• Adhesive installation• Optional side mountbracketMaterial and FinishHousing: Polypropylene, black Pole pieces: Steel, zinc platedMagnet: Barium ferritePerformance DetailsOperating temperature range:-30ºC (-20ºF) to 115ºC (240ºF)Flammability rating: UL94-HBInstallation NotesFor non-ferrous applications. Screw-mounted and adhesive backed strikes are available. Order separately. See page 249.NotesPerformance values shown are supplied as a general guide onlyPart NumberSee tableInstallation1. Drill or punch holeACTUAL SIZE ACTUAL SIZEACTUAL SIZE19(.75)Contactplane ofmagnetPressuresensitivetape31.8(1.25)5.6 (.22)25.4(1.00)8.7(.34)44.5(1.75)50.8(2.00)19(.75)1.6(.06)10.7(.42)Contactplane ofmagnetPressuresensitivetapeInstallation1. Remove protective paper14(.55)Contactplane ofmagnet8(.31)1.3 (.05)28.6(1.13)8(.31)Pressure-sensitive tape2. Place in positionNotes: Be sure the mounting surface is clean and capable of retaining a satisfactory adhesive bondSeries 100 - Part Number 02-30-121-10 Series 200 - Part Number 02-30-221-10Series 300 - Part Number 02-30-321-10 Size Average breakaway force100 series 46 N (10 lbf)200 series 64 N (14 lbf)300 series 8 N (1.8 lbf)400 series 18.5 N (4.2 lbf)600 series 49 N (11 lbf)
                                
   266   267   268   269   270   271   272   273   274   275   276