Page 265 - Demo
P. 265


                                    Dimensions in millimeters (inch) unless otherwise stated241www.southco.com/C3ACTUAL SIZEApproximate Pull-Up Force Spring Colour Part Number13 N Blue C3-80322 N Silver C3-80544 N Black C3-81028.2 (1.11)5.1(.20) 14.5 (.57)8(.32)40.6(1.60)Cam5.3(.21)2 x 3.3(.13)2 holes,Ø 3.3 (.13)13.7(.54)3.8(.15)48.3(1.90)2.5 (.1)Spring Two holes Ø 3.3 (.130 ) for M3 or No. 4 sizescrews or Ø 3 rivets+.004- 0 +0.1- 0 40.6(1.60 )+0.3- 0+.012- 00±0.2(0±.008)Centerline of frame holes 15.7 (.618 ) or for adjustability 24.7 (.972 ) (see note)+0.1- 0+.004- 0 +0- 0.3 +0- .012FrameØ4.3 (.169 ) 2 x holes for M4 or No.8 size screws +0.1- 0 +.004- 055±0.5(2.165±.020)Centerline of door holes Door 7(.276 )+0- 0.3+.0- .012Note: These holes and dimensions are used only if adjustability through the use of slotted holes in catch is desired.Right Side Installation ShownInvert catch and keeper for left side installationCatch Keeper4 (.16)4 (.16)55(2.17)Orientationindicator2 x 4.3(.17)23.8(.94)4 (.16)72(2.83)11.5(.45)C3 Push-to-Close LatchPull-to-open · Grabber catch · Side mount • Spring-loaded over-center latching• One assembly includes catch and keeperMaterial and FinishHousing: PC/ABS or glass-filled nylonKeeper: Mineral filled nylonPerformance Details Operating temperature range:-30ºC (-20ºF) to 60ºC (140ºF)Flammability rating: UL94-HBInstallation NotesMax. tightening torque on mounting screws: (not supplied)Catch: 1.1 Nm (9.7inlbf)Keeper: 2.8 Nm (24.8inlbf)Orient keeper to latch. The arrow on the keeper should point towards the cam. Mount to door and adjust for smooth latching.Min. distance from frame(or surface on which catch subassembly is mounted) to centerline of door hinge is 150 (5.9)Part NumberSee table
                                
   259   260   261   262   263   264   265   266   267   268   269