Page 264 - Demo
P. 264


                                    Dimensions in millimeters (inch) unless otherwise stated240www.southco.com/C3ACTUAL SIZEApproximate Pull-Up Force Spring ColorPart NumberFrame Thickness Range1.1 - 2.9 (.043 - .114) 2.9 - 5.3 (.114 - .209) 5.3 - 7 (.209 - .276)13 N Blue C3-303 C3-503 C3-70322 N Silver C3-305 C3-505 C3-70544 N Black C3-310 C3-510 C3-710C3 Push-to-Close LatchPull-to-open · Grabber catch · Snap-inCatchPart NumberSee tableKeeper17(.67)43(1.69)1.5 (.06) 26.6(1.05)Rivet4 (.16)4 (.16)55(2.17)4.3 (.17)23.8(.94)4 (.16)72(2.83)5.3 (.21)11.5(.45)Orientation indicatorsSpringCLCLCLCL7.5±0.2(.295±.008) Ø 4.3 (.169 ) For M4 or No.8 size screws27.5±0.2(1.083±.008)20±0.2(.787±.008)15±0.2 (.591±.008) 40 (1.575 )55±0.5(2.165±.020)CL CL0±0.2(0±.039)Frame Door R 0.5 (.020)Maximum+0.1 -0.0+.004 - 0to3±0.3(.118±.012)2.5±0.3(.098±.012)Optional panel prepfor one way installationfront view+0.5 -0.3+.020 -.012CLDoorFrame±0.8 (.031) to CL CL150 (5.91)MinimumCLof HingeFrame thickness 1.1 - 7 (.043 - .276)5 (.20)Maximum allowance for mountinghardware9 (.35)• Spring-loaded over-center latching• One assembly includes catch and keeperMaterial and FinishHousing: PC/ABS or glass-filled nylonKeeper: Mineral filled nylonPerformance Details Operating temperature range:-30ºC (-20ºF) to 60ºC (140ºF)Flammability rating: UL94-HBInstallation NotesMax. tightening torque on mounting screws (not supplied)Keeper: 2.8 Nm (24.8 inlbf)Orient keeper to latch. The arrow on the keeper should point towards the cam. Mount to door and adjust for smooth latching
                                
   258   259   260   261   262   263   264   265   266   267   268