Page 279 - Demo
P. 279


                                    255Dimensions in millimeters (inch) unless otherwise stated Remote Single Point Part NumberFixed keeper E2-55-101-10Floating keeper E2-55-102-10Rod 500 mm E2-46-0500-16Rod 1250 mm E2-46-1250-16Latch E2-92-101Actuator E2-91-101Remote Two Point Part NumberFixed keeper E2-55-101-10Floating keeper E2-55-102-10Rod 500 mm E2-42-0500-16Rod 1250 mm E5-42-1250-16Latch E2-92-102Actuator E2-93-10225.5(1.00)8 (.312)23.8(.94)52.4(2.06)19 (.75)4.4 (.17) Operating stroke (will vary depending upon rod length)Ø 7.1 (.28) 19(.75)28.6(1.13)33.4(1.32)8 (.31)62(2.44)1.5(.06)Ø 9.5 (.38) hole38 (1.50)*Length of rod160 - 1372 (6.3 - 54.0)16 (.63)Actuator extension rod 47.6(1.88)16 (.63) DoorØ 5.2 (.203) holesLatchActuatorKeeperPanel edge for exposed actuator (finger operated) Panel edgefor concealed actuator(tool operated)38 (1.50)*1.6(.06)20.6(.81)15.6(.62)7.1 (.28)5.2(.203)ReceiverAssemblyLatchActuator66.7(2.63)Adjusting ScrewØØ24(.94)12.7 (.50)2(.08) U-bentwasherStudLockwasherEyelet Length of rod160 - 1372 (6.3 - 54.0)4.4 (.17) Operating stroke (will vary depending upon rod length)Panel edge for exposed actuator (finger operated) Panel edgefor concealed actuator(tool operated)Remote - Single Point Remote - Two PointTo order rod lengths other than the standard lengths, use part number: E2-42-XXX-16 (XXX = length in mm) Min. = 160 mm Max. = 1372 mm Min. order = 50 unitsA complete remote single point assembly consists of 4 components: keeper, rod, latch and actuatorA complete remote two point assembly consists of 6 components: keeper (quantity 2), latch (quantity 2), rod and actuator.* Adjustment formula is length of rod minus 30mm
                                
   273   274   275   276   277   278   279   280   281   282   283