Page 283 - Demo
P. 283


                                    Dimensions in millimeters (inch) unless otherwise statedACTUAL SIZEACTUAL SIZE23±3(.91±.12)25.5(1.0)75 (3.0)65(2.55)40(1.6)36(1.4)Handlein openpositionGrip 23±3(.91±.12) 25.5 (1.0)86 (3.4)67(2.6)40(1.6)36(1.4)Handle in open position14 (.56)1.6 (.06)Keeper (supplied) M1-519-4Ø 50.8±0.5 (2.0±.02)41±1.5 (1.61±.06)19 (.75) for M5 size mounting hardware (not supplied)33±.31 (1.3±.04) Ø 25±0.5(1.0±.02)30.5±1.5(1.20±.06)Ø 50.8±0.5 (2.0±.02)41±1.5 (1.61±.06)19 (.75) for M5 sizemounting hardware (not supplied)30.5±1.5 (1.20±.06)DDoor thicknessDoor Frame6 (.24)259www.southco.com/MPMP Push-to-Close Latch50mm (2”) size · PlasticNon-Locking LockingInstallationMP - 03 - 1 L D - F 0D Door thickness0 10 - 16 (.39 - .63)1 16 - 22 (.63 - .87)L Lock style0 Non-locking1 Key-locking keyed alike 948 (2 keys supplied)F Finish00 316 Stainless cover over black housing 55 Black housing77 White housingPart Number Selection• Adjustable Grip • Round-hole installation• Inside actuation when locked or unlockedMaterial and FinishHousing cover, cup and handle: Stainless steel 316 grade, electropolishedHousing:PC/PBT blend, black or whitePerformance DetailsMax. working load: 270 N (60 lbf)Operating temperature range:-18ºC (0ºF) to 60ºC (140ºF)Flammability rating: UL94-HBInstallation NotesMax. tightening torque on mounting screws (supplied): 1.7 Nm (15 inlbf)AccessoriesKeeper Part number: M1-519-4Key 948 (pair)Part number: MF-97-948-41Replacement mounting screwPart number: MP-520-28-4Grip Adjustment
                                
   277   278   279   280   281   282   283   284   285   286   287