Page 285 - Demo
P. 285


                                    Dimensions in millimeters (inch) unless otherwise stated19.1(.75)6.4(.25)32(1.25)7.6(.30)5.3 (.21)3.3(.13)14.3(.56)1.6(.O6)12.5 (.49)ACTUAL SIZEwww.southco.com/M1FinishPart Number Non-locking LockingChrome M1-2A-13-1 -Black M1-2A-13-5 M1-2A-23-5NutHousing38(1.50)Metal keeperFrame30.3±1.5 (1.19±.06)DoorØ 38 (1.50)12 (.47)3.5(.14)StraightcamDoorthickness1.2 (.048) Minimum to 19 (.75) Maximum FlutedknobØ 26(1.02)6 (.24)22 (.87)Grip35±0.5(1.38±.02)Metalkeeper42.5±1(1.67±.04)19±0.2(.75±.01)Use M5 or No.10 screws(not supplied)Centerline of latch9.5±6 (.37±.25)FrameDoorDoorØ 8.4±0.2 (.33±.01) Optional hole preparationfor alignment stem30±0.2(1.18±.01)Optionaldouble“D”Ø 32 (1.25 )+2-0+.03 -.01 14 (.55 ) +0.2- 0+.01- 0255 (10) Minimum toCenterline of hinge**Radius for hinged doors.Push To Pop Out KnobTurn Knob To OpenClosedNutHousing38(1.50)Metal keeperFrame30.3±1.5 (1.19±.06)DoorØ 38 (1.50)12 (.47)3.5(.14)StraightcamDoor thickness1.2 (.048) Minimum to 19 (.75) Maximum FlutedknobØ 26(1.02)6 (.24)22 (.87)Ø 38 (1.50)12 (.47)261Keeper InstallationM1 Push-to-Close LatchTurn-to-open • Single, round-hole installation• Flush pop out knob• Corrosion-resistant materialsMaterial and FinishPC/ABS, black or chrome platedPerformance DetailsMax. working load: 310 N (70 lbf)Operating temperature range:-30ºC (-22ºF) to 60ºC (140ºF)Flammability rating: UL94-HBInstallation NotesMax. tightening torque on mounting nut: 4.2 Nm (37 inlbf)AccessoriesReplacement KeeperPart number: M1-519-4 Part NumberSee tableNon-Locking Locking
                                
   279   280   281   282   283   284   285   286   287   288   289