Page 288 - Demo
P. 288


                                    Dimensions in millimeters (inch) unless otherwise stated264www.southco.com/A3ACTUAL SIZEDoor ThicknessPart NumberNon-Locking Key-Locking Keyed Alike CH751 (No Keys Supplied)Key-Locking Keyed Alike CH751 (2 Flat Keys Supplied)0.9 (.035) to 1.2 (.047) A3-80-525-12 A3-85-525-12 A3-87-525-121.3 (.051) to 1.6 (.062) A3-80-625-12 A3-85-625-12 A3-87-625-1234 (1.34)SpringDoor thickness(see table)61 (2.4)65.9 (2.60)Total grip6.4±0.1 (.250±.005)6.7 (.26)6.4 (.25) Latch travel 30 (1.18)24.6 (.97)2 (.08)Plug for non-locking styleLock plug Lock ringLatchbodyFrameDoor49±0.1(1.929±.004)12.5±0.8(.49±.03)30.5±0.1(1.201±.004)Maximum R0.25 (.010)A3 Push-to-Close LatchSlide-to-open · Flush · Locking Part NumberSee table• Single hole snap-in installation• Corrosion-resistant materialsMaterial and FinishLatch: ABS, blackSpring: Stainless steelPerformance DetailsOperating temperature range:-40ºC (-40ºF) to 60ºC (140ºF)Flammability rating: UL94-V0Installation NotesPrepare a burr free holeDoor thickness must include plating or paint thicknessAccessoriesFlat key, keyed alike CH751 (2 keys per ring)Part number: PK-10-01Overmoulded key, keyed alike CH751 (2 keys per ring)Part number: PK-10-01-051. Slip front of latch through hole, push forward2. Snap back end of latch into positionInstallation
                                
   282   283   284   285   286   287   288   289   290   291   292