Page 291 - Demo
P. 291


                                    Dimensions in millimeters (inch) unless otherwise statedACTUAL SIZESizeInstallationL W XSmall 8.33±0.05(.328±.002)4.57±0.05(.180±.002)4.8 ±0.8(.19±.03)Medium 12.7±0.1(.500±.005)7.8±0.05(.307±.002)6.4±0.8(.25±.03)Large 22.2±0.1(.875±.005)14.3±0.1(.562±.005)9.5±0.8(.38±03)E Door ThicknessDTotal GripDimensionsPart Number SizeA B C F G H I J K0.76±.08(.030±.003)2.54±0.13(.100±.005)11.9(.47)15.1(.59)3 (.12)4.0(.16)0.8(.03)5.6(.22)11.1(.44)6.0 (.23)4.4(.17) A3-10-310-12 Small1±0.1(.04±.005)3±0.1(.12±.005)18(.70)22.5(.87)4 (.16)5.5(.22)1.5(.06)8.5(.33)15.5(.61)9.5(.37)7.5(.30) A3-20-412-12 Medium1.2+0.2-0(.05±.005)4.8±0.1(.19±.005)29(1.13)36(1.41)4.3(.17) 9(.34)2(.08)13(.50)22.5(.87)16.5(.64)14(.55) A3-30-519-12 LargeC latch travel KAFBJHIGSpringSlideDoorFrame DoorthicknessTotalgripEDLXWFrameDoorMaximum R0.1 (.005)267www.southco.com/A3Part NumberSee tableA3 Push-to-Close LatchSlide-to-open · Tab style 2. Slip front of latch through hole Push forward.3. Snap back end of latch into positionInstallation1. Prepare burr-free hole• Single hole snap-in installation• Corrosion-resistant materialsMaterial and FinishLatch: ABS, blackSpring: Stainless steelPerformance DetailsMax. working load:Small 25 N (5 lbf)Medium 90 N (20 lbf)Large 130 N (30 lbf)Operating temperature range:-40ºC (-40ºF) to 60ºC (140ºF)Flammability rating: UL94-HBInstallation NotesPrepare a burr free holeDoor thickness must include plating or paint thickness
                                
   285   286   287   288   289   290   291   292   293   294   295