Page 293 - Demo
P. 293


                                    Dimensions in millimeters (inch) unless otherwise statedACTUAL SIZEACTUAL SIZESize Max. Door ThicknessLatch Part NumberLock Core Finish Sealing Cover (Optional) Part Number Locking Keyed Alike CH751 (2 Flat Keys Supplied)Large 12.7 (.500) 93-10-101-10 Bright 90-4Small 9.5 (.375)93-10-201-50 Black90-293-10-201-10 Bright40 (1.58)20 (.85)29 (1.13)10.5 (.42) 47 (1.84)28 (1.09)35 (1.38)11.7 (.46)Grip 20 (.812 )FrameMount keeperwith two M3(No. 6) screws(not supplied)Door CamLockwasherMounting Lock plug nutMaximumdoorthickness (see table)12±1.2(.47±.06)Ø 17(.68)Ø 23(88)30 (1.19)4.8(.19)20±1.5(.78±.06)12±1.5(.47±.06)+0-.032+0.6 Grip -0.2 25±0.4(1.0 )FrameMount keeperwith two M3(No. 6) screws(not supplied)Door CamLockwasherMounting Lock plug nutMaximumdoorthickness(see table)17±1.2(.66±.06)Ø 24(.93)Ø 29(1.13)37 (1.44)4.8(.19)24±1.5(.94 )16±1.5(.63 ±.06)+0-.06+0-.032Door24±1.5(.94±.06) 22.2 (.875 )9.5±0.2 (.375±.010)Hole centers for mounting keeper 25.5± 0.1 Ø(1.000 ) 16±1.5(.63±.06)Frame+.010-.000+0.3-0.0+.010-.000 Door20±1.5(.78±.06) 16.3 (.640 )9.5±0.2 (.375±.010)Hole centers for mounting keeperØ19 (.750 ) 12±1.5(.47±.06)Frame+.010-.000+0.2-0.0+.010-.000+0.3-0.0269www.southco.com/9393 Push-to-Close LatchKey actuatedLarge Small• Key only operation for access restriction• Single hole installationMaterial and FinishLatch: Zinc alloy, zinc plated or black powder coatedPerformance DetailsMax. working load:Large: 560 N (125 lbf)Small: 330 N (75 lbf)Operating temperature range:-18ºC (0ºF) to 65ºC (150ºF)Flammability rating: UL94-HBInstallation NotesMax. tightening torque on mounting nut: 7.9 Nm (70 inlbf)AccessoriesFlat key, keyed alike CH751 (2 keys per ring)Part number: PK-10-01Overmoulded key, keyed alike CH751 (2 keys per ring)Part number: PK-10-01-05Pull tab (optional - large size only): Part number:In-line: 93-21-301-14Perpendicular: 93-21-322-14Keeper (replacement)Part number: 93-14-101-11Part NumberSee tableWhen using sealing cover,add this dimension to your grip, 2.3 (.09)19 (.75)When using sealing cover,add this dimension to your grip, 2.3 (.09)25.4 (1.0)Sealing Cover (optional) Sealing Cover (optional)
                                
   287   288   289   290   291   292   293   294   295   296   297