Page 295 - Demo
P. 295


                                    Dimensions in millimeters (inch) unless otherwise statedACTUAL SIZELatch Part Number (2 Flat Keys Supplied)93-402271 93 Push-to-Close LatchTurn-to-open · Wing styleØ 31.8(1.25)12.7 (.50)Maximumdoor thicknessMounting nutCam27.7±1.5(1.09±06)15±1.5(.59±.06)23±1.5(.90±.06)Grip 22.4 (.88 )Keeper: (supplied)Mount keeper withtwo M3 or No. 6screws (not supplied)+0-115.6±1.5(.61±.06)37.5(1.48)19.9(.78)Alternate keeperposition+.00-.049.5(.375)19(.75)KeeperLockwasher))22.2(.875 25.5 (1.000 ØKeeperFrame9.50±0.2 (.375±.01)Hole centers for mounting keeper+0.2 -0.0+0.2 -0.1+.010 -.000+.010 -.000Door• Turn-to-open • Single hole installationMaterial and FinishGlass-filled nylon and acetal, blackPerformance DetailsMax. working load: 425 N (100 lbf)Operating temperature range:-20ºC (0ºF) to 65ºC (150ºF)Flammability rating: UL94-HBInstallation NotesMax. tightening torque on mounting nut: 6 Nm (53 inlbf)AccessoriesFlat key, keyed alike CH751 (2 keys per ring)Part number: PK-10-01Overmoulded key, keyed alike CH751 (2 keys per ring)Part number: PK-10-01-05Keeper (replacement): Part number: 93-14-101-24Part NumberSee tablewww.southco.com/93
                                
   289   290   291   292   293   294   295   296   297   298   299