Page 296 - Demo
P. 296


                                    Dimensions in millimeters (inch) unless otherwise stated272www.southco.com/R3ACTUAL SIZEPart NumberLatch Finish Locking (CH751)(2 Flat Keys Included) Locking (Reversible Key)R001 (2 Flat Keys Included)Locking (No Core)* Non-LockingChrome, polished R3-20-350-10 R3-20-320-10 R3-20-390-10 R3-20-300-10Black powder coated R3-20-350-50 R3-20-320-50 R3-20-390-50 R3-20-300-50White powder coated R3-20-350-70 R3-20-320-70 R3-20-390-70 R3-20-300-70Mountingbracket (extended)Slide travel16.5 (.65)Door thickness(extended bracket)22 - 50 (.875 - 2.00) Door thickness(standard bracket)32 - 50 (1.25 - 2.00)Mountingbracket (standard)13(.51)18.2 (.72 )116 (4.57)Front flange128.7 (5.07)Front flange 23.4 (.92)Multi-pointrods (not supplied)32.5 (1.28)Gasket18.3 (.72)15.1 (.59)Maximum rod movementBack ViewØ 4 x 4 (.16)Rod BRod A51 (2.0)13 (.51)Ø 4 (.16)12 (.47)7.1 (.28)12 (.47) 7.1 (.28)Rod ARod BR3 Push-to-Close LatchPull-to-open · Paddle handle · Baggage door latchMulti-Point CapableActuating rods are not supplied Recommended rod configuration shown belowLatch shown in actuated (unlatched) position(slide retracted)Plastic Clips: Part number: R4-0-43922 for 4mm rods are available as an option• Environmentally sealed• Emergency release• For use with R4 rotary latchesMaterial and Finish Latch assembly: Zinc alloy, black or white powder coated or chrome platedSlide bolt: Zinc alloy, zinc platedStriker mounting plates and brackets: Steel, zinc platedPerformance DetailsMax. working load: 560 N (125 lbf)Installation NotesMax. tightening torque on mounting screws: 2.8 Nm (25 inlbf)Notes*For lock core selection and a complete overview of the SOUTHCO®Key-Choice System see page 190Part NumberOrder latch, bracket and mounting screws separately. For latch see tableFor bracket and mounting screws see page 273For applicable rotary latches see page 255
                                
   290   291   292   293   294   295   296   297   298   299   300