Page 299 - Demo
P. 299


                                    Dimensions in millimeters (inch) unless otherwise stated275www.southco.com/R4ACTUAL SIZE51.7 (2.04)2 x 4.5(.18)10 (.39)26 (1.02)4180.5 (3.17)14.5 (.57)17 (.67)20 (.79)41.7 (1.64)51 (2.00) 81.5 (3.21)98.5 (3.88)2.4 (.09)Handle in openposition51(2.00)Cam in openposition3.7(.15) 35 (1.46)42 (1.65)Door Door thicknessFrame81.5(3.21) 60.5(2.38)Ø 74.5 (2.93)4 x R12.5 (.50)2.4 (.09) 28(1.10)41 (1.61)19.3(.76) 32 (1.26)22.4(.88)26(1.02)10(.39)5 (.20) 2 x 4.5 (.18)Ø 74.5 60.5 (2.38)(2.93)4 x R12.5 (.50) 81.5(3.21)R4 Push-to-Close LatchLift-to-open · Flush Keeper (order separately)• Lift-to-open • Single hole installation• Rotary latchingMaterial and FinishGlass reinforced nylon and acetal, blackPerformance DetailsMax. working load: 290 N (65 lbf)Operating temperature range: -20ºC (0ºF) to 65ºC (150ºF)Flammability rating: UL94-HBInstallation NotesMax. tightening torque on mounting screws 1.4 Nm (12.4 inlbf)AccessoriesFlat key, keyed alike R001 (2 keys per ring) Part number: PK-10-01-KR001Keeper: Part number R4-64-11Mounting screws (replacement):Recessed T15 TORX® / Slot M4.2 x 1.4: Part number: M1-0-33211-24 orR4-0-51779-24Part Number SelectionOrder latch, keeper and spacers separatelySee table for spacer width and number required by door thicknessPerpendicular Handle Orientation In-Line Handle OrientationFour options for handle orientationInstall keeper using 2 x M4 or (No. 8) screws (not supplied)R4 - 60 - 2 L D - F FD Door Thickness0 1 to 23.9 (.04 to .94)1 24 to 27 (.94 to 1.1)Finish upper housing5 Black7 WhiteLock-style0 Non-locking1 Key-locking keyed alike R001 (2 keys supplied)LF Finish lower housing5 Black7 WhiteFPart Number Spacer ThicknessDoor Thickness 1 - 4.9 (.04 - .19)5 - 9.9 (.19 - .39)10 - 14.9 (.39 - .59)15 - 19.9 (.59 - .78)20 - 23.9 (.78 - .94)24 - 27.9 (.94 - 1.1)Part Number R4-64-13-1 Spacers Required 4 (.16) 0 1 0 1 0 0Part Number R4-64-13-2 Spacers Required 8 (.31) 2 1 1 0 0 0
                                
   293   294   295   296   297   298   299   300   301   302   303