Page 298 - Demo
P. 298


                                    Dimensions in millimeters (inch) unless otherwise stated274www.southco.com/R3ACTUAL SIZEFinish Latch Part NumberChrome, polished R3-10-311-10Black powder coated R3-10-311-50White Powder coated R3-10-311-70CLFrame Door 92±1(3.62±.04)68 (2.68 )32.5±1(1.28±.04)58*±1(2.28±.04)8 (.31 ) +0-2 +.00-.0842.1(1.66)Striker holes84.2 (3.31)Frame mortise14 (.55) deepDoor mortise58 (2.3) thru 32 - 38 (1.25 -1.50)22 (.87)50(2.0)+2-0+.08-010 (.39)37* (1.46)18*(.7)10(.39)Door clearance 6 (.24)Hingeside22(.87)22(.87)ABR 4 (.16)Maximum84.2 (3.31)2 x Clearance holes for screws (not supplied)45 (1.77)2 x Clearance holes for 8-32 flat-head screws (supplied)Mounting Plate Striker Plate32 - 38(1.25 - 1.50)110(4.33)94 (3.7)FronthousingBackhousing121(4.76)45 (1.77)2 x8-32Mounting plate holesDeadbolt actuatorGasket114(4.49)65 (2.55)90(3.54)16(.63)14.5(.57)Part NumberSee tableR3 Push-to-Close LatchPull-to-open · Paddle handle · Entry door latch*For left hand mounting mirror the dimensions marked with * by moving them to the other side of the centreline.• Environmentally sealed• Dual sided access and lockingMaterial and FinishLatch assembly: Zinc alloy, black powder coated or white or chrome platedSlide bolt: Zinc alloy, zinc platedStriker mounting plates and brackets: Steel, zinc platedPerformance DetailsMax. working load: 560 N (125 lbf)Operating temperature range:-18ºC (0ºF) to 60ºC (140ºF)Installation NotesMax. tightening torque on mounting screws: 2 Nm (14 inlbf)AccessoriesOvermoulded key, keyed alike CF305 (2 keys per ring)Part number: PK-10-01-09-CF305Replacement screwsPart number: R3-13-310NotesMounting plate, striker plate and all mounting screws except striker plate screws are provided with each lock set.Part NumberMounting plate R3-13-190Striker plate R3-13-180
                                
   292   293   294   295   296   297   298   299   300   301   302